ADP3309: anyCAP® 100 mA Low Dropout Linear Regulator
The ADP3309 is a member of the ADP330x family of precision low dropout anyCAP voltage regulators. It is pin-for-pin and functionally compatible with National’s LP2981, but offers performance ...More
ADP3309: anyCAP® 100 mA Low Dropout Linear Regulator
Product Description
The ADP3309 is a member of the ADP330x family of precision low dropout anyCAP voltage regulators. It is pin-for-pin and functionally compatible with National’s LP2981, but offers performance advantages. The ADP3309 stands out from conventional LDOs with a novel architecture and an enhanced process. Its patented design requires only a 0.47 μF output capacitor for stability. This device is stable with any type of capacitor regardless of its equivalent series resistance (ESR) value, including ceramic types for space restricted applications. The ADP3309 achieves ±1.2% accuracy at room temperature and ±2.2% overall accuracy over temperature, line, and load regulations. The dropout voltage of the ADP3309 is only 120 mV (typical) at 100 mA. This device also includes a current limit and a shutdown feature. In shutdown mode, the ground current is reduced to ~1 μA.
The ADP3309 operates with a wide input voltage range from 2.8 V to 12 V and delivers a load current in excess of 100 mA. The ADP3309 anyCAP LDO offers a wide range of output voltages.
Applications
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- ±1.2% accuracy over line and load regulations @ 25°C
- Ultralow dropout voltage: 120 mV typical @ 100 mA
- Requires only COUT = 0.47 μF for stability
- anyCAP LDOs are stable with all types of capacitors (including MLCC)
- Current and thermal limiting
- Low noise
- Low shutdown current: 1 μA
- 2.8 V to 12 V supply range
- −20°C to +85°C ambient temperature range
- Several fixed voltage options
- Ultrasmall 5-lead SOT-23 package
- Excellent line and load regulations
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADP3309
anyCAP® 100 mA Low Dropout Linear Regulator
Other Diagrams for ADP3309
anyCAP® 100 mA Low Dropout Linear Regulator
ADP3309 Circuit Diagram
ADP3309 Pin Configuration
Functional Block Diagram for ADP3309
Specifications
| Vout | 2.5,2.7,2.85,2.9,3,3.3,3.6 |
| Vin Range (Vmin to Vmax) | 2.8 to 12 |
| Iout (max) | 100mA |
| Supply Current (max) | 2mA |
| V-dropout@Rated Iout (mV) | 120mV |
| Tot Accuracy (±%) | 2.2% |
| Package | SOT23-5 |
| # of Outputs | 1 |
| Line Regulation | 0.02mV/V |
| Load Regulation | 0.06mV/mA |
| Shutdown | Yes |
| Operating Temp Range | -20 to +85 |
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.11 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.08 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.44 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.46 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.48 |
| ADP1714 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability | +2.5 to +5.5 | -40 to +125 | $0.50 |
| ADP1716 | 16 Presets From 0.75-3.3V | n/a | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500mA Low-Dropout Linear Regulator with Tracking | +2.5 to +5.5 | -40 to +125 | $0.96 |
| ADP1715 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start | +2.5 to +5.5 | -40 to +125 | $0.82 |
| ADP3367 | 5.0V | 1.3V to 16V | 300mA | 2.5 to 16.5 | 14mA | 300mV to 500mV | n/a | 2% @ 0.1 mA - Iout max | Yes | Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator | +2.5 to +16.5 | -40 to +85 | $1.79 |
| ADP3334 | n/a | 1.4V to 10V | 500mA | 2.6 to 11 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +11 | -40 to +85 | $0.86 |
| ADP3331 | n/a | 1.5V to 11.75V | 200mA | 2.6 to 12 | 4mA | 140mV to 230mV | - | 1.4% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 | +2.6 to +12 | -40 to +85 | $0.61 |
| ADP3333 | 8 Presets From 1.5-5V | n/a | 300mA | 2.6 to 12 | 5.5mA | 140mV to 230mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -25 to +85 | $0.82 |
| ADP3335 | 10 Presets From 1.8-5V | n/a | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.90 |
| ADP3336 | n/a | 1.5V to 10V | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.91 |
| ADP3338 | 7 Presets From 1.5-5V | n/a | 1A | 2.7 to 8 | 30mA | 190mV to 400mV | n/a | 1.4% @ 0.1 mA - Iout max | No | High Accuracy, Ultralow Quiescent Current, 1A, anyCAP Low Dropout Regulator | +2.7 to +8 | -40 to +85 | $1.09 |
| ADP3339 | 7 Presets From 1.5-5V | n/a | 1.5A | 2.8 to 6 | 40mA | 230mV to 480mV | n/a | 1.5% @ 0.1 mA - Iout max | No | High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator | +2.8 to +6 | -40 to +85 | $1.17 |
| ADP3309 | 7 Presets From 2.7-3.6V | n/a | 100mA | 2.8 to 12 | 2mA | 120mV to 240mV | - | 2.2% @ 0.1 mA - Iout max | Yes | anyCAP®, 100 mA, Low Dropout Linear Regulator | +2.8 to +12 | -20 to +85 | $0.53 |
| ADP3330 | 7 Presets from 2.5-5V | n/a | 200mA | 2.9 to 12 | 4mA | 140mV to 230mV | n/a | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 | +2.9 to +12 | -40 to +85 | $0.61 |
| ADP3301 | 5 Presets From 2.7-5V | n/a | 100mA | 3 to12 | 0.3mA | 100mV to 200mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator | +3 to +12 | -20 to +85 | $1.05 |
| ADP3303 | 5 Presets From 2.7-5V | n/a | 200mA | 3.2 to 12 | 0.4mA | 180mV to 400mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator | +3.2 to +12 | -20 to +85 | $1.10 |
| ADP667 | 5.0V | 1.3V to 16V | 250mA | 3.5 to 16.5 | 20mA | 150mVto 250mV | n/a | 4% | Yes | Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator | +3.5 to +16.5 | -40 to +85 | $1.74 |
| ADP1720 | 3.30V, 5.0V | 1.225V to 5.0V | 50mA | 4.0 to 28 | 2.115mA | 55mV to 480mV | 0.5% @ Iout =0.1 mA | 2% @ 0.1 mA - Iout max | Yes | 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP | +4 to +28 | -40 to +125 | $0.49 |
| ADP1706 | 16 Presets From 0.75-3.3V, Soft Start | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +5.5 to +2.5 | -40 to +125 | $1.08 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP3309 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close