ADP1715: 500 mA Low-Dropout CMOS Linear Regulator with Soft Start
The ADP1715/ADP1716 are low dropout, CMOS linear regulators that operate from 2.5 V to 5.5 V and provide up to 500 mA of output current. Using an advanced proprietary architecture, they provide high ...More
ADP1715: 500 mA Low-Dropout CMOS Linear Regulator with Soft Start
Product Description
The ADP1715/ADP1716 are low dropout, CMOS linear regulators that operate from 2.5 V to 5.5 V and provide up to 500 mA of output current. Using an advanced proprietary architecture, they provide high power supply rejection and achieve excellent line and load transient response with just a small 2.2 μF ceramic output capacitor.
Three versions of this part are available, one with fixed output voltage options and variable soft start (ADP1715), one with adjustable output voltage and fixed soft start (ADP1715 Adjustable), and one with voltage tracking in fixed output voltage options (ADP1716). The fixed output voltage options are internally set to one of sixteen values between 0.75 V and 3.3 V; the adjustable output voltage can be set to any value between 0.8 V and 5.0 V by an external voltage divider connected from OUT to ADJ. The variable soft start uses an external capacitor at SS to control the output voltage ramp. Tracking limits the output voltage to the at-or-below voltage at the TRK pin.
The ADP1715/ADP1716 are available in 8-lead thermally enhanced MSOP packages, making them not only a very compact solution but also providing excellent thermal performance for applications requiring up to 500 mA of output current in a small, low profile footprint.
Applications
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- Maximum output current: 500 mA
- Input voltage range: 2.5 V to 5.5 V
- Low shutdown current: <1 μA
- Low dropout voltage:
250 mV @ 500 mA load
50 mV @ 100 mA load - Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±3%
- 16 Fixed Output Voltage Options with soft start from 0.75V to 3.3V
- Adjustable Output Voltage from 0.8V to 5.0V
- Stable with small 2.2 μF ceramic output capacitor
- Excellent load/line transient response
- Current limit & thermal overload protection
- Logic controlled enable
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Typical Application Circuit Diagram for ADP1715
500 mA Low-Dropout CMOS Linear Regulator with Soft Start
Other Diagrams for ADP1715
500 mA Low-Dropout CMOS Linear Regulator with Soft Start
ADP1715 Pin Configuration
ADP1715 Circuit Diagram
Typical Application Circuit Diagram for ADP1715
Specifications
| Vout | 16 Options 0.75V to 3.3V |
| Vin Range (Vmin to Vmax) | 2.5 to 5.5 |
| Iout (max) | 500mA |
| Supply Current (max) | 650µA |
| V-dropout@Rated Iout (mV) | 250mV |
| Tot Accuracy (±%) | 2% |
| Package | MSOP-8 |
| # of Outputs | 1 |
| Line Regulation | 1.1mV/V |
| Load Regulation | 15µV/mA |
| Shutdown | Yes |
| Operating Temp Range | -40 to +125 |
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
ADP1741 - 2 A, Low Dropout, CMOS Linear Regulator
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.11 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.08 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.44 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.46 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.48 |
| ADP1714 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability | +2.5 to +5.5 | -40 to +125 | $0.50 |
| ADP1716 | 16 Presets From 0.75-3.3V | n/a | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500mA Low-Dropout Linear Regulator with Tracking | +2.5 to +5.5 | -40 to +125 | $0.96 |
| ADP1715 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start | +2.5 to +5.5 | -40 to +125 | $0.82 |
| ADP3367 | 5.0V | 1.3V to 16V | 300mA | 2.5 to 16.5 | 14mA | 300mV to 500mV | n/a | 2% @ 0.1 mA - Iout max | Yes | Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator | +2.5 to +16.5 | -40 to +85 | $1.79 |
| ADP3334 | n/a | 1.4V to 10V | 500mA | 2.6 to 11 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +11 | -40 to +85 | $0.86 |
| ADP3331 | n/a | 1.5V to 11.75V | 200mA | 2.6 to 12 | 4mA | 140mV to 230mV | - | 1.4% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 | +2.6 to +12 | -40 to +85 | $0.61 |
| ADP3333 | 8 Presets From 1.5-5V | n/a | 300mA | 2.6 to 12 | 5.5mA | 140mV to 230mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -25 to +85 | $0.82 |
| ADP3335 | 10 Presets From 1.8-5V | n/a | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.90 |
| ADP3336 | n/a | 1.5V to 10V | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.91 |
| ADP3338 | 7 Presets From 1.5-5V | n/a | 1A | 2.7 to 8 | 30mA | 190mV to 400mV | n/a | 1.4% @ 0.1 mA - Iout max | No | High Accuracy, Ultralow Quiescent Current, 1A, anyCAP Low Dropout Regulator | +2.7 to +8 | -40 to +85 | $1.09 |
| ADP3339 | 7 Presets From 1.5-5V | n/a | 1.5A | 2.8 to 6 | 40mA | 230mV to 480mV | n/a | 1.5% @ 0.1 mA - Iout max | No | High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator | +2.8 to +6 | -40 to +85 | $1.17 |
| ADP3309 | 7 Presets From 2.7-3.6V | n/a | 100mA | 2.8 to 12 | 2mA | 120mV to 240mV | - | 2.2% @ 0.1 mA - Iout max | Yes | anyCAP®, 100 mA, Low Dropout Linear Regulator | +2.8 to +12 | -20 to +85 | $0.53 |
| ADP3330 | 7 Presets from 2.5-5V | n/a | 200mA | 2.9 to 12 | 4mA | 140mV to 230mV | n/a | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 | +2.9 to +12 | -40 to +85 | $0.61 |
| ADP3301 | 5 Presets From 2.7-5V | n/a | 100mA | 3 to12 | 0.3mA | 100mV to 200mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator | +3 to +12 | -20 to +85 | $1.05 |
| ADP3303 | 5 Presets From 2.7-5V | n/a | 200mA | 3.2 to 12 | 0.4mA | 180mV to 400mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator | +3.2 to +12 | -20 to +85 | $1.10 |
| ADP667 | 5.0V | 1.3V to 16V | 250mA | 3.5 to 16.5 | 20mA | 150mVto 250mV | n/a | 4% | Yes | Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator | +3.5 to +16.5 | -40 to +85 | $1.74 |
| ADP1720 | 3.30V, 5.0V | 1.225V to 5.0V | 50mA | 4.0 to 28 | 2.115mA | 55mV to 480mV | 0.5% @ Iout =0.1 mA | 2% @ 0.1 mA - Iout max | Yes | 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP | +4 to +28 | -40 to +125 | $0.49 |
| ADP1706 | 16 Presets From 0.75-3.3V, Soft Start | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +5.5 to +2.5 | -40 to +125 | $1.08 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1715 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP1715-1.8-EVALZ | Prodn | None Available | 8 | Ind | $60.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| ADP1715-3.3-EVALZ | Prodn | None Available | 8 | Ind | $60.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| ADP1715-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.00 | 07/04/2008 | Y | Contact ADI | Contact ADI |
| ADP1715ARMZ-0.75R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-0.8-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-0.85R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-0.9-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-0.95R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.0-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.05R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.1-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.15R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.2-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.3-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.5-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-1.8-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-2.5-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 09/19/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-3.0-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-3.3-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1715ARMZ-R7 | Prodn | 8 ld MSOP | 8 | Ind | $0.82 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close