ADP1711: 150 mA, Low Dropout, CMOS Linear Regulator
The ADP1710/ADP1711 are low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 150 mA of output current. Utilizing a novel scaling architecture, ground current drawn is a ...More
ADP1711: 150 mA, Low Dropout, CMOS Linear Regulator
Product Description
The ADP1710/ADP1711 are low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 150 mA of output current. Utilizing a novel scaling architecture, ground current drawn is a very low 40 μA, when driving a 100 μA load, making the ADP1710/ADP1711 ideal for battery-operated portable equipment.
The ADP1710 and the ADP1711 are each available in sixteen fixed output voltage options. The ADP1710 is also available in an adjustable version, which allows output voltages that range from 0.8 V to 5 V via an external divider. The ADP1711 allows for a reference bypass capacitor to be connected, which reduces output voltage noise and improves power supply rejection.
The ADP1710/ADP1711 are optimized for stable operation with small 1 μF ceramic output capacitors, allowing for good transient performance while occupying minimal board space. An enable pin controls the output voltage on both devices. There is also an under-voltage lockout circuit on both devices, which disables the regulator if IN drops below a minimum threshold.
An internal soft start gives a typical start-up time of 80 μs. Short-circuit protection and thermal overload protection circuits prevent damage to the devices in adverse conditions. Both the ADP1710 and the ADP1711 are available in tiny 5 lead TSOT packages, for the smallest footprint solution to all your power needs.
Applications
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- Maximum output current: 150 mA
- Input voltage range: 2.5 V to 5.5 V
- Light load efficient IGND = 35 μA with zero load IGND = 40 μA with 100 μA load
- Low shutdown current: <1 μA
- Low dropout voltage: 150 mV @ 150 mA load
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2%
- Stable with small 1 μF ceramic output capacitor
- 16 fixed output voltage options: 0.75 V to 3.3 V (ADP1710)
- Adjustable output voltage option: 0.8 V to 5.0 V (ADP1710 Adjustable)
- 16 fixed output voltage options with reference bypass: 0.75 V to 3.3 V (ADP1711)
- High PSRR: 69 dB @ 1 kHz
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Typical Application Circuit Diagram for ADP1711
150 mA, Low Dropout, CMOS Linear Regulator
Other Diagrams for ADP1711
150 mA, Low Dropout, CMOS Linear Regulator
ADP1711 Pin Configuration
ADP1711 Circuit Diagram
Typical Application Circuit Diagram for ADP1711
ADP1741 - 2 A, Low Dropout, CMOS Linear Regulator
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.11 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.08 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.44 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.46 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.48 |
| ADP1714 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability | +2.5 to +5.5 | -40 to +125 | $0.50 |
| ADP1716 | 16 Presets From 0.75-3.3V | n/a | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500mA Low-Dropout Linear Regulator with Tracking | +2.5 to +5.5 | -40 to +125 | $0.96 |
| ADP1715 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start | +2.5 to +5.5 | -40 to +125 | $0.82 |
| ADP3367 | 5.0V | 1.3V to 16V | 300mA | 2.5 to 16.5 | 14mA | 300mV to 500mV | n/a | 2% @ 0.1 mA - Iout max | Yes | Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator | +2.5 to +16.5 | -40 to +85 | $1.79 |
| ADP3334 | n/a | 1.4V to 10V | 500mA | 2.6 to 11 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +11 | -40 to +85 | $0.86 |
| ADP3331 | n/a | 1.5V to 11.75V | 200mA | 2.6 to 12 | 4mA | 140mV to 230mV | - | 1.4% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 | +2.6 to +12 | -40 to +85 | $0.61 |
| ADP3333 | 8 Presets From 1.5-5V | n/a | 300mA | 2.6 to 12 | 5.5mA | 140mV to 230mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -25 to +85 | $0.82 |
| ADP3335 | 10 Presets From 1.8-5V | n/a | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.90 |
| ADP3336 | n/a | 1.5V to 10V | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.91 |
| ADP3338 | 7 Presets From 1.5-5V | n/a | 1A | 2.7 to 8 | 30mA | 190mV to 400mV | n/a | 1.4% @ 0.1 mA - Iout max | No | High Accuracy, Ultralow Quiescent Current, 1A, anyCAP Low Dropout Regulator | +2.7 to +8 | -40 to +85 | $1.09 |
| ADP3339 | 7 Presets From 1.5-5V | n/a | 1.5A | 2.8 to 6 | 40mA | 230mV to 480mV | n/a | 1.5% @ 0.1 mA - Iout max | No | High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator | +2.8 to +6 | -40 to +85 | $1.17 |
| ADP3309 | 7 Presets From 2.7-3.6V | n/a | 100mA | 2.8 to 12 | 2mA | 120mV to 240mV | - | 2.2% @ 0.1 mA - Iout max | Yes | anyCAP®, 100 mA, Low Dropout Linear Regulator | +2.8 to +12 | -20 to +85 | $0.53 |
| ADP3330 | 7 Presets from 2.5-5V | n/a | 200mA | 2.9 to 12 | 4mA | 140mV to 230mV | n/a | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 | +2.9 to +12 | -40 to +85 | $0.61 |
| ADP3301 | 5 Presets From 2.7-5V | n/a | 100mA | 3 to12 | 0.3mA | 100mV to 200mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator | +3 to +12 | -20 to +85 | $1.05 |
| ADP3303 | 5 Presets From 2.7-5V | n/a | 200mA | 3.2 to 12 | 0.4mA | 180mV to 400mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator | +3.2 to +12 | -20 to +85 | $1.10 |
| ADP667 | 5.0V | 1.3V to 16V | 250mA | 3.5 to 16.5 | 20mA | 150mVto 250mV | n/a | 4% | Yes | Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator | +3.5 to +16.5 | -40 to +85 | $1.74 |
| ADP1720 | 3.30V, 5.0V | 1.225V to 5.0V | 50mA | 4.0 to 28 | 2.115mA | 55mV to 480mV | 0.5% @ Iout =0.1 mA | 2% @ 0.1 mA - Iout max | Yes | 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP | +4 to +28 | -40 to +125 | $0.49 |
| ADP1706 | 16 Presets From 0.75-3.3V, Soft Start | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +5.5 to +2.5 | -40 to +125 | $1.08 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1711 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP1711-2.5-EVALZ | Prodn | None Available | 5 | Ind | $60.00 | 07/25/2008 | Y | Contact ADI | Add To Cart |
| ADP1711AUJZ-0.75R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-0.8-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-0.85R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-0.9-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-0.95R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.0-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.05R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.10R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.15R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.2-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.3-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.5-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-1.8-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 09/19/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-2.5-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-3.0-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP1711AUJZ-3.3-R7 | Prodn | 5 ld TSOT | 5 | Ind | $0.44 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close