ADP1706:  1 A, Low Dropout, CMOS Linear Regulator

The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide ...More

ADP1706:  1 A, Low Dropout, CMOS Linear Regulator

Product Description

The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide high power supply rejection and achieve excellent line and load transient response with a small 4.7 μF ceramic output capacitor.

The ADP1706/ADP1707 are available in 16 fixed output volt-age options. The ADP1708 is available in an adjustable version, which allows output voltages that range from 0.8 V to 5.0 V via an external divider. The ADP1706 allows an external soft start capacitor to be connected to program the start-up time; the ADP1707 and ADP1708 contain internal soft start capacitors that give a typical start-up time of 100 μs. The ADP1707 includes a tracking feature that allows the output to follow an external voltage rail or reference.

The ADP1706/ADP1707/ADP1708 are available in an 8-lead, exposed paddle SOIC package and an 8-lead, 3 mm × 3 mm exposed paddle LFCSP, making them not only very compact solutions but also providing excellent thermal performance for applications requiring up to 1 A of output current in a small, low profile footprint.

Applications

  • Notebook computers
  • Memory components
  • Telecommunications equipment
  • Network equipment
  • DSP/FPGA/microprocessor supplies
  • Instrumentation equipment/data acquisition systems
  • Data Sheet, Rev. 0, 7/07

    Features

    • Maximum output current: 1 A
    • Input voltage range: 2.5 V to 5.5 V
    • Low shutdown current: <1 μA
    • Low dropout voltage: 345 mV @ 1 A load
    • Initial accuracy: ±1%
    • Accuracy over line, load, and temperature: ±2.5%
    • 16 fixed output voltage options with soft start: 0.75 V to 3.3 V (ADP1706)
    • 16 fixed output voltage options with tracking 0.75 V to 3.3 V (ADP1707)
    • Adjustable output voltage option: 0.8 V to 5.0 V (ADP1708)
    • Stable with small 4.7 μF ceramic output capacitor
    • Excellent load/line transient response
    • Current limit and thermal overload protection

    Diagrams

    ADP1706 Diagram
    Circuit Diagram for ADP1706

    Specifications

    Vout 16 Options 0.75V to 3.3V
    Vin Range (Vmin to Vmax) 2.5 to 5.5
    Iout (max) 1A
    Supply Current (max) 1.55mA
    V-dropout@Rated Iout (mV) 630mV
    Tot Accuracy (±%) 1.5%
    Package LFCSP-8,SOIC-8
    # of Outputs 1
    Line Regulation n/a
    Load Regulation n/a
    Shutdown Yes
    Operating Temp Range -40 to +125

    Explore Other Products

    ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT

    ADP1741 - 2 A, Low Dropout, CMOS Linear Regulator

    ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator

    ADP2108 - 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter

    Subscribe to New Products Feed More
    Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
    ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 600mV to 630mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.11
    ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 600mV to 630mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.08
    ADP1710 16 Presets From 0.75-3.3V 0.8V to 5.0V 150mA 2.5 to 5.5 1.3mA 100mV to 300mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $0.41
    ADP1711 16 Presets From 0.75-3.3V n/a 150mA 2.5 to 5.5 1.3mA 100mV to 300mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS, Linear Regulator +2.5 to +5.5 -40 to +125 $0.44
    ADP1712 16 Presets From 0.75-3.3V 0.8V to 5.0V 300mA 2.5 to 5.5 420µA 70mV to 270mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage +2.5 to +5.5 -40 to +125 $0.46
    ADP1713 16 Presets From 0.75-3.3V n/a 300mA 2.5 to 5.5 420µA 70mV to 270mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator +2.5 to +5.5 -40 to +125 $0.48
    ADP1714 16 Presets From 0.75-3.3V n/a 300mA 2.5 to 5.5 420µA 70mV to 270mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability +2.5 to +5.5 -40 to +125 $0.50
    ADP1716 16 Presets From 0.75-3.3V n/a 500mA 2.5 to 5.5 650µA 50mV to 500mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 500mA Low-Dropout Linear Regulator with Tracking +2.5 to +5.5 -40 to +125 $0.96
    ADP1715 16 Presets From 0.75-3.3V 0.8V to 5.0V 500mA 2.5 to 5.5 650µA 50mV to 500mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 500 mA Low-Dropout CMOS Linear Regulator with Soft Start +2.5 to +5.5 -40 to +125 $0.82
    ADP3367 5.0V 1.3V to 16V 300mA 2.5 to 16.5 14mA 300mV to 500mV n/a 2% @ 0.1 mA - Iout max Yes Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator +2.5 to +16.5 -40 to +85 $1.79
    ADP3334 n/a 1.4V to 10V 500mA 2.6 to 11 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP­® Low Dropout Regulator +2.6 to +11 -40 to +85 $0.86
    ADP3331 n/a 1.5V to 11.75V 200mA 2.6 to 12 4mA 140mV to 230mV - 1.4% @ 0.1 mA - Iout max Yes Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 +2.6 to +12 -40 to +85 $0.61
    ADP3333 8 Presets From 1.5-5V n/a 300mA 2.6 to 12 5.5mA 140mV to 230mV n/a 1.8% @ 0.1 mA - Iout max Yes High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator +2.6 to +12 -25 to +85 $0.82
    ADP3335 10 Presets From 1.8-5V n/a 500mA 2.6 to 12 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator +2.6 to +12 -40 to +85 $0.90
    ADP3336 n/a 1.5V to 10V 500mA 2.6 to 12 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator +2.6 to +12 -40 to +85 $0.91
    ADP3338 7 Presets From 1.5-5V n/a 1A 2.7 to 8 30mA 190mV to 400mV n/a 1.4% @ 0.1 mA - Iout max No High Accuracy, Ultralow Quiescent Current, 1A, anyCAP™ Low Dropout Regulator +2.7 to +8 -40 to +85 $1.09
    ADP3339 7 Presets From 1.5-5V n/a 1.5A 2.8 to 6 40mA 230mV to 480mV n/a 1.5% @ 0.1 mA - Iout max No High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator +2.8 to +6 -40 to +85 $1.17
    ADP3309 7 Presets From 2.7-3.6V n/a 100mA 2.8 to 12 2mA 120mV to 240mV - 2.2% @ 0.1 mA - Iout max Yes anyCAP®, 100 mA, Low Dropout Linear Regulator +2.8 to +12 -20 to +85 $0.53
    ADP3330 7 Presets from 2.5-5V n/a 200mA 2.9 to 12 4mA 140mV to 230mV n/a 1.4% @ 0.1 mA - Iout max Yes High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 +2.9 to +12 -40 to +85 $0.61
    ADP3301 5 Presets From 2.7-5V n/a 100mA 3 to12 0.3mA 100mV to 200mV - 1.4% @ 0.1 mA - Iout max Yes High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator +3 to +12 -20 to +85 $1.05
    ADP3303 5 Presets From 2.7-5V n/a 200mA 3.2 to 12 0.4mA 180mV to 400mV - 1.4% @ 0.1 mA - Iout max Yes High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator +3.2 to +12 -20 to +85 $1.10
    ADP667 5.0V 1.3V to 16V 250mA 3.5 to 16.5 20mA 150mVto 250mV n/a 4% Yes Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator +3.5 to +16.5 -40 to +85 $1.74
    ADP1720 3.30V, 5.0V 1.225V to 5.0V 50mA 4.0 to 28 2.115mA 55mV to 480mV 0.5% @ Iout =0.1 mA 2% @ 0.1 mA - Iout max Yes 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP +4 to +28 -40 to +125 $0.49
    ADP1706 16 Presets From 0.75-3.3V, Soft Start n/a 1A 2.5 to 5.5 1.55mA 600mV to 630mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +5.5 to +2.5 -40 to +125 $1.08
    Sorted by VIn Range (ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices