ADM4210: Low Voltage Hot Swap Controller in 6-pin TSOT Package
The ADM4210 is a 6-pin TSOT Hot Swap controller that allows a board to be safely inserted and removed from a live backplane.
An internal charge pumped driver controls the GATE of an external ...More
ADM4210: Low Voltage Hot Swap Controller in 6-pin TSOT Package
Product Description
The ADM4210 is a 6-pin TSOT Hot Swap controller that allows a board to be safely inserted and removed from a live backplane.
An internal charge pumped driver controls the GATE of an external high side N-channel FET for a supply voltage ranging from 2.7V to 16.5V. The ADM4210 provides the initial timing cycle and allows the GATE to be ramped up at a capacitor adjustable rate.
The ADM4210 features a fast current limit loop providing active current limiting together with a circuit breaker timer. The signal at the ON pin turns the part on and off and a low on the pin will reset the device.
This part is available in two options: the ADM4210-1 will automatically retry after an over-current fault and the ADM4210-2 will latch off after an over-current fault.
Quick Links
- Data Sheet Rev 0, 09/2006, (pdf, 300 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Allows Safe Board Insertion and Removal from a Live Backplane
- Adjustable Analog Current Limit with Circuit Breaker
- Fast Response Limits Peak Fault Current
- Automatic Retry or Latch Off On Current Fault
- Adjustable Supply Voltage Power-Up Rate
- High Side Drive for External FET Switch
- Controls Supply Voltages from 2.7V to 16.5V
- In-Built Under-voltage Lockout
- Adjustable Over-voltage Protection
- Low profile (1mm) TSOT Package
- Pin for Pin Compatible with LTC4210-1 and LTC4210-2
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM4210
Low Voltage Hot Swap Controller in 6-pin TSOT Package
Other Diagrams for ADM4210
Low Voltage Hot Swap Controller in 6-pin TSOT Package
1AUJ Pin Configuration
2AUJ Pin Configuration
Functional Block Diagram for ADM4210
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1170 | 1.6 to 16.5 | ON pin (UV) | - | - | - | 8 ld TSOT | $2.10 |
| ADM1171 | 2.7 to 16.5 | ON pin (UV) | - | - | CS_OUT | 8 ld TSOT | $2.20 |
| ADM1172 | 2.7 to 16.5 | ON pin (UV) | - | PFI | PFO | 8 ld TSOT | $2.00 |
| ADM1175 | 3.15 to 16.5 | ON pin (UV), ONB pin (OV) | I2C Interface, w/ 4 Addreses | CONV Pin | - | 10-Lead MSOP | $2.50 |
| ADM1176 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 16 Addresses | - | - | 10-Lead MSOP | $2.50 |
| ADM1177 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | - | 10-Lead MSOP | $2.50 |
| ADM1178 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | ALERTB | 10-Lead MSOP | $2.70 |
| ADM4210 | 2.7 to 16.5 | ON pin (UV) | - | - | - | 6-ld TSOT | $2.98 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM4210 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM4210-1AUJZ-RL7 | Prodn | 6 ld TSOT | 6 | Ind | $2.98 | 08/15/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM4210-2AUJZ-RL7 | Prodn | 6 ld TSOT | 6 | Ind | $2.98 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close