ADM1175:  Hot Swap Controller and Digital Power Monitor with Convert Pin

The ADM1175 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated ...More

ADM1175:  Hot Swap Controller and Digital Power Monitor with Convert Pin

Product Description

The ADM1175 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated through an I2C interface.

An internal current sense amplifier senses voltage across the sense resistor in the power path via the VCC pin and the SENSE pin.

The ADM1175 limits the current through this resistor by controlling the gate voltage of an external N-channel FET in the power path, via the GATE pin. The sense voltage (and, therefore, the inrush current) is kept below a preset maximum.

The ADM1175 protects the external FET by limiting the time that it spends with maximum current running through it. This current limit period is set by the choice of capacitor attached to the TIMER pin. Additionally, the device provides protection from overcurrent events that may occur once the hot swap event is complete. In the case of a short-circuit event, the current in the sense resistor exceeds an overcurrent trip threshold, and the FET is switched off immediately by pulling down the GATE pin.

A 12-bit ADC can measure the current seen in the sense resistor, as well as the supply voltage on the VCC pin. An industry-standard I2C interface allows a controller to read current and voltage data from the ADC. Measurements can be initiated by an I2C command or via the convert (CONV) pin. The CONV pin is especially useful for synchronizing reads on multiple ADM1175 devices. Alternatively, the ADC can run continuously, and the user can read the latest conversion data whenever it is required. Up to four unique I2C addresses can be created, depending on the way the ADR pin is connected.

The ADM1175 is packaged in a 10-lead MSOP.

Applications

  • Power monitoring/power budgeting
  • Central office equipment
  • Telecommunication and data communication equipment
  • PCs/servers
  • Data Sheet, Rev. B, 2/08

    Features

    • Allows safe board insertion and removal from a live backplane
    • Controls supply voltages from 3.15 V to 16.5 V
    • Precision current sense amplifier
    • Precision voltage input
    • 12-bit ADC for current and voltage readback
    • Charge pumped gate drive for external N-channel FET
    • 10-lead MSOP
    • Convert start pin (CONV)
    • Adjustable analog current limit with circuit breaker
    • ±3% accurate hot swap current limit level
    • Fast response limits peak fault current
    • Automatic retry or latch-off on current fault
    • Programmable hot swap timing via TIMER pin
    • Active-high and active-low ON/ONB pin options
    • I2C fast mode-compliant interface (400 kHz maximum)

    Diagrams

    ADM1175 Diagram
    Functional Block Diagram for ADM1175

    Specifications

    Other Inputs CONV Pin
    Package 10-Lead MSOP
    UV & OV Detection ON pin (UV),ONB pin (OV)
    Digital V & I Readback I2C Interface,w/ 4 Addreses
    Operating Range(V) 3.15 to 16.5

    Explore Other Products

    Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000-4999)
    ADM1170 1.6 to 16.5 ON pin (UV) - - - 8 ld TSOT $2.10
    ADM1171 2.7 to 16.5 ON pin (UV) - - CS_OUT 8 ld TSOT $2.20
    ADM1172 2.7 to 16.5 ON pin (UV) - PFI PFO 8 ld TSOT $2.00
    ADM1175 3.15 to 16.5 ON pin (UV), ONB pin (OV) I2C Interface, w/ 4 Addreses CONV Pin - 10-Lead MSOP $2.50
    ADM1176 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 16 Addresses - - 10-Lead MSOP $2.50
    ADM1177 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - - 10-Lead MSOP $2.50
    ADM1178 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - ALERTB 10-Lead MSOP $2.70
    ADM4210 2.7 to 16.5 ON pin (UV) - - - 6-ld TSOT $2.98

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices