ADM1073: -48 V Full Feature Hot Swap Controller
The ADM1073 is a full feature negative voltage Hot Swap controller that allows boards to be safely inserted and removed from a live -48V backplane. The part provides precise robust current limiting, ...More
ADM1073: -48 V Full Feature Hot Swap Controller
Product Description
The ADM1073 is a full feature negative voltage Hot Swap controller that allows boards to be safely inserted and removed from a live -48V backplane. The part provides precise robust current limiting, protection against transient and non-transient short circuits and overvoltage and undervoltage conditions. The ADM1073 typically operates from a negative voltage of up to -80V and can tolerate transient voltages of up to -200V.
Full-Feature −48 V Hot Swap Controller Rev. 0 registered trademarks are the property of their respective owners. Inrush current is limited to a programmable value by controlling the gate drive of an external N-channel FET. The maximum current limit is set by the choice of the sense resistor, RSENSE. A built-in soft start function allows control of the inrush current profile by an external capacitor on the soft start (SS)pin.
An external capacitor on the TIMER pin determines the time for which the FET gate is controlled to be high when maximum inrush current flows. The ADM1073 employs a limited consecutive retry scheme, whereby, if the load capacitance is not fully charged within one attempt, the FET gate is pulled low and retries after a cooling period.
Features
- Precision In-Rush Linear Current Limit
- Adjustable Soft Start In-Rush Current Limit Profiling
- Precision Maximum On Time in Current Limit
- Max On-Time Modulated by FET Drain Voltage for Additional SOA Protection
- Adjustable PWM Retry Scheme and Multiple Device Cascading
- Capability for Charging Large Capacitive Loads
- Shunt Regulator Topology Allows For Very Large Transient Input Supplies
- Precision UnderVoltage and OverVoltage Monitors with Separate UV and OV Pins and Programmable UV and OV Hysteresis
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADM1073
-48 V Full Feature Hot Swap Controller
Functional Block Diagram for ADM1073
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1070 | -18 to -80 | UV/OV pin | - | - | - | 6-ld SOT-23 | $1.55 |
| ADM1073 | -18 to -80 | UV pin, OV pin | - | RESTARTb, SHDNb | LATCHEDb, PWRGDb, SPLYGDb | 14-ld TSSOP | $2.10 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1073 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1073ARU | Prodn | 14 ld TSSOP | 14 | Ind | $2.31 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM1073ARU-REEL7 | Contact ADI | 14 ld TSSOP | 14 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADM1073ARUZ | Prodn | 14 ld TSSOP | 14 | Ind | $2.10 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1073ARUZ-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $2.10 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM1073ARUZ-REEL7 | Prodn | 14 ld TSSOP | 14 | Ind | $2.10 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADM1073EB | Prodn | EVALUATION BOARDS | - | TBD | $165.00 | 09/19/2008 | E | Contact ADI | Add To Cart |
| EVAL-ADM1073MEB | Prodn | EVALUATION BOARDS | - | TBD | $44.00 | 09/19/2008 | E | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close