ADP3605: 120 mA Switched Capacitor Voltage Inverter with Regulated Output
The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ...More
ADP3605: 120 mA Switched Capacitor Voltage Inverter with Regulated Output
Product Description
The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ADP3605 combines the benfits of outstanding accuracy (±5% over line, load and temperature), low shutdown current (10 µA typical) and small size. It has an internal 500 kHz oscillator, allowing use of small charge pump and filter capacitors.
Quick Links
- Data Sheet Rev A, 07/1999, (pdf, 197 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Buck | Inverter | Regulated Output | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | --- | Y | --- | DIP/SO/TSSOP | CMOS Switched-Capacitor Voltage Inverter or Doubler | $1.80 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | --- | Y | --- | DIP/SO/TSSOP | CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin | $1.90 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | --- | Y | --- | 6-Lead SOT 23 | Switched Capacitor Voltage Inverter w/ Shutdown | $0.75 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | --- | Y | --- | 6-Lead SOT 23 | Switched Capacitor Voltage Inverter | $0.75 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | --- | Y | Y | LFCSP-20 | Charge Pump Regulator for Color TFT Panel | $2.00 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | --- | Y | Y | LFCSP-20 | Charge Pump Regulator for Color TFT Panel (Higher Iout for the Three Vouts than the similar ADM8832 | $1.90 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | Y | SOIC-8, TSSOP-14 | 120 mA Switched Capacitor Voltage Inverter with Regulated Output | $1.48 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP3605 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close