ADM8839: Charge Pump Regulator for Color TFT Panel
The ADM8839 is a charge pump regulator, used for colour TFT (Thin Film Transistor) LCD’s (Liquid Crystal Displays). The device can be used to generate 3 output voltages (+5 V ±2%, +15 V, -15 V) from a ...More
ADM8839: Charge Pump Regulator for Color TFT Panel
Product Description
The ADM8839 is a charge pump regulator, used for colour TFT (Thin Film Transistor) LCD’s (Liquid Crystal Displays). The device can be used to generate 3 output voltages (+5 V ±2%, +15 V, -15 V) from a single 2.7V - 4.2V (li-ion) input supply, using charge pump technology. These voltages are then used to provide supplies for the LCD controller (5 V ±2%), and the gate drives for the transistors in the panel (+15 V and -15 V). Only a few external capacitors are needed for the charge pumps. An efficient low dropout voltage regulator also ensures that the power efficiency is high and provides a low ripple 5 V output. This LDO can be shutdown and an external LDO used to regulate the 5 V doubler output and to drive the input to the charge pump section which generates the +15 V and -15 V outputs if so required by the user.
The ADM8839 has a power save shutdown feature. The 5 V output consumes the most power, so Power Efficiency is also maximised on this output with an oscillator enabling scheme (Green Idle™). This effectively senses the load current that is flowing and turns on the charge pump only when charge needs to be delivered to the 5 V pump doubler output.
The ADM8839 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 20- lead LFCSP (Lead Frame Chip Scale Package) with a tiny 4mm x 4mm footprint.
Quick Links
- Data Sheet Rev C, 07/2006, (pdf, 365 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Voltages (+5 V, +15 V, –15 V) from a Single 3 V Supply
- Power Efficiency Optimized for Use with TFT in Mobile Phones
- Low Quiescent Current
- Low Shutdown Current (<5 µA)
- Shutdown Function
- Option to Use External LDO
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM8839
Charge Pump Regulator for Color TFT Panel
Other Diagrams for ADM8839
Charge Pump Regulator for Color TFT Panel
ADM8839 Pin Configuration
Functional Block Diagram for ADM8839
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Buck | Inverter | Regulated Output | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | --- | Y | --- | DIP/SO/TSSOP | CMOS Switched-Capacitor Voltage Inverter or Doubler | $1.80 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | --- | Y | --- | DIP/SO/TSSOP | CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin | $1.90 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | --- | Y | --- | 6-Lead SOT 23 | Switched Capacitor Voltage Inverter w/ Shutdown | $0.75 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | --- | Y | --- | 6-Lead SOT 23 | Switched Capacitor Voltage Inverter | $0.75 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | --- | Y | Y | LFCSP-20 | Charge Pump Regulator for Color TFT Panel | $2.00 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | --- | Y | Y | LFCSP-20 | Charge Pump Regulator for Color TFT Panel (Higher Iout for the Three Vouts than the similar ADM8832 | $1.90 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | Y | SOIC-8, TSSOP-14 | 120 mA Switched Capacitor Voltage Inverter with Regulated Output | $1.48 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8839 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8839-EVALZ | Prodn | EVALUATION BOARDS | - | TBD | $60.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
| ADM8839ACP | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.09 | 07/25/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADM8839ACP-REEL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADM8839ACP-REEL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.09 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM8839ACPZ | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $1.90 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8839ACPZ-REEL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $1.90 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADM8839ACPZ-REEL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $1.90 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close