ADM8832: Charge Pump Regulator for Color TFT Panel
The ADM8832 is a charge pump regulator used for color thin film transistor (TFT) liquid crystal displays (LCD). Using charge pump technology, the device can be used to generate three output voltages ...More
ADM8832: Charge Pump Regulator for Color TFT Panel
Product Description
The ADM8832 is a charge pump regulator used for color thin film transistor (TFT) liquid crystal displays (LCD). Using charge pump technology, the device can be used to generate three output voltages (+5.1 V 2%, +15.3 V, –10.2 V) from a single 3 V input supply. These outputs are then used to provide supplies for the LCD controller (+5.1 V) and the gate drives for the transistors in the panel (+15.3 V and –10.2 V). Only a few external capacitors are needed for the charge pumps. An efficient low dropout voltage regulator also ensures that the power efficiency is high and provides a low ripple 5.1 V output. This LDO can be shut down and an external LDO used to regulate the 5 V doubler output and drive the input to the charge pump section, which generates the +15.3 V and –10.2 V outputs if so required by the user.
The ADM8832 has an internal 100 kHz oscillator for use in scanning mode, but the part must be clocked by an external clock source in blanking (low current) mode. The internal oscillator is used to clock the charge pumps during scanning mode where the current is highest. During blanking periods, the ADM8832 switches to use an external, lower frequency clock. This allows the user to vary the frequency and maximize power efficiency during blanking periods. The tolerances on the output voltages are seamlessly maintained when switching from scanning mode to blanking mode or vice versa.
The ADM8832 has a number of power saving features, including low power shutdown and reduced quiescent current consumption during the blanking periods mentioned above. The 5.1 V output consumes the most power, so power efficiency is also maximized on this output with an oscillator enabling scheme (Green Idle™). This effectively senses the load current that is flowing and turns on the charge pump only when charge needs to be delivered to the 5 V pump doubler output.
The ADM8832 is fabricated using CMOS technology for minimal power consumption. The part is packaged in a 20-lead LFCSP (lead frame chip scale package).
- Data Sheet Rev A, 05/2004 (pdf 206kB)
- (About Data Sheets)
ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable
ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input
ADP5520 - Backlight Driver with I/O Expander
ADP5588 - Keypad I/O Expander
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | $1.20 |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.47 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8832 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8832-EVALZ | Prodn | 20 | Ind | $ | 12/05/2008 | Y | Add To Cart | Add To Cart | |
| ADM8832ACP | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.23 | 12/05/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADM8832ACP-REEL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.23 | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADM8832ACP-REEL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.23 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM8832ACPZ | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.02 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8832ACPZ-REEL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.02 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADM8832ACPZ-REEL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $2.02 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM8832EB-EVALZ | Contact ADI | 20 | Ind | $151.80 | 12/05/2008 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close