ADM8828: Switched-Capacitor Voltage Inverter with Shutdown
The ADM8828/ADM8829 is a charge-pump voltage inverter which may be used to generate a negative supply from a positive input. Input voltages ranging from +1.5 V to +5.5 V can be inverted into a ...More
ADM8828: Switched-Capacitor Voltage Inverter with Shutdown
Product Description
The ADM8828/ADM8829 is a charge-pump voltage inverter which may be used to generate a negative supply from a positive input. Input voltages ranging from +1.5 V to +5.5 V can be inverted into a negative –1.5 V to –5.5 V output supply. This inverting scheme is ideal for generating a negative rail in single power-supply systems. Only two small external capacitors are needed for the charge pump. Output currents up to 25 mA with greater than 99% efficiency are achievable.
Quick Links
- Data Sheet Rev A, 10/1999, (pdf, 71 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Inverts Input Supply Voltage
- 99% Voltage Conversion Efficiency
- 25 mA Output Current
- Shutdown Function
- Requires Only Two Capacitors
- 1 µF Capacitors
- 18 V Output Resistance
- +1.5 V to +5.5 V Input Range
- 600 µA Quiescent Current
- 20 nA Shutdown Current (ADM8828)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADM8828
Switched-Capacitor Voltage Inverter with Shutdown
Functional Block Diagram for ADM8828
| Part# | Input Voltage (V) | Vout Preset (V) | Iout | Power Efficiency (%) | Supply Current (max) | Shutdown Current, max | Boost | Buck | Inverter | Regulated Output | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM660 | 1.5 - 7 | -Vin or 2*Vin | 100mA | 80 | 4.5mA | 5µA | Y | --- | Y | --- | DIP/SO/TSSOP | CMOS Switched-Capacitor Voltage Inverter or Doubler | $1.80 |
| ADM8660 | 1.5 - 7 | -Vin | 100mA | 80 | 4.5mA | 5µA | --- | --- | Y | --- | DIP/SO/TSSOP | CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin | $1.90 |
| ADM8828 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | 2µA | --- | --- | Y | --- | 6-Lead SOT 23 | Switched Capacitor Voltage Inverter w/ Shutdown | $0.75 |
| ADM8829 | 1.5 - 5.5 | -Vin | 25mA | 99 | 1mA | n/a | --- | --- | Y | --- | 6-Lead SOT 23 | Switched Capacitor Voltage Inverter | $0.75 |
| ADM8832 | 2.6 - 3.6 | +5.1/+15.3/-10.3 | 5mA | 90 | 400µA | 1µA | Y | --- | Y | Y | LFCSP-20 | Charge Pump Regulator for Color TFT Panel | $2.00 |
| ADM8839 | 2.6 - 3.6 | +5/+15/-15 | 8mA | 82 | 500µA | 5µA | Y | --- | Y | Y | LFCSP-20 | Charge Pump Regulator for Color TFT Panel (Higher Iout for the Three Vouts than the similar ADM8832 | $1.90 |
| ADP3605 | 3-6v | -3v/adj | 120mA | n/a | 6mA | 15µA | --- | Y | Y | Y | SOIC-8, TSSOP-14 | 120 mA Switched Capacitor Voltage Inverter with Regulated Output | $1.48 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8828 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8828ART-REEL | Prodn | 6 ld SOT-23 | 6 | Ind | $0.83 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADM8828ART-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.83 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8828ARTZ-REEL | Prodn | 6 ld SOT-23 | 6 | Ind | $0.75 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADM8828ARTZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.75 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close