ADM8660:  CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin

The ADM660/ADM8660 is a charge-pump voltage converter that can be used to either invert the input supply voltage giving VOUT = -VIN or double it (ADM660 only) giving ...More

ADM8660:  CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin

Product Description

The ADM660/ADM8660 is a charge-pump voltage converter that can be used to either invert the input supply voltage giving VOUT = -VIN or double it (ADM660 only) giving VOUT = 2 x VIN. Input voltages ranging from +1.5 V to +7 V can be inverted into a negative -1.5 V to -7 V output supply. This inverting scheme is ideal for generating a negative rail in single power supply systems. Only two small external capacitors are needed for the charge pump. Output currents up to 50 mA with greater than 90% efficiency are achievable, while 100 mA achieves greater than 80% efficiency.

A Frequency Control (FC) input pin is used to select either 25 kHz or 120 kHz charge-pump operation. This is used to optimize capacitor size and quiescent current. With 25 kHz selected, a 10 µF external capacitor is suitable, while with 120 kHz the capacitor may be reduced to 2.2 µF. The oscillator frequency on the ADM660 can also be controlled with an external capacitor connected to the OSC input or by driving this input with an external clock. In applications where a higher supply voltage is desired it is possible to use the ADM660 to double the input voltage. With input voltages from 2.5 V to 7 V, output voltages from 5 V to 14 V are achievable with up to 100 mA output current.

The ADM8660 features a low power shutdown (SD) pin instead of the external oscillator (OSC) pin. This can be used to disable the device and reduce the quiescent current to 300 nA.

Features

  • ADM660: Inverts or Doubles Input Supply Voltage
  • ADM8660: Inverts Input Supply Voltage
  • 100 mA Output Current
  • Shutdown Function (ADM8660)
  • 2.2 µF or 10 µF Capacitors
  • 0.3 V Drop at 30 mA Load
  • +1.5 V to +7 V Supply
  • Low Power CMOS: 600 µA Quiescent Current
  • Selectable Charge Pump Frequency (25 kHz/120 kHz)
  • Pin Compatible Upgrade for MAX660, MAX665, ICL7660
  • Available in 16-Lead TSSOP Package

Diagrams

ADM8660 Diagram
Functional Block Diagram for ADM8660

Specifications

Input Voltage (V) 1.5 - 7
Vout Preset (V) -Vin
Iout 100mA
Vout #2 (V) n/a
Iout #2 (µA) n/a
Vout #3 (V) n/a
Iout #3 (µA) n/a
Power Efficiency (%) 80%
Supply Current (max) 4.5mA
Shutdown Current, max 5µA
Package DIP/SO/TSSOP

Explore Other Products

Part# Input Voltage (V) Vout Preset (V) Iout Power Efficiency (%) Supply Current (max) Shutdown Current, max Boost Buck Inverter Regulated Output Package Product Description Price* (1000-4999)
ADM660 1.5 - 7 -Vin or 2*Vin 100mA 80 4.5mA 5µA Y --- Y --- DIP/SO/TSSOP CMOS Switched-Capacitor Voltage Inverter or Doubler $1.80
ADM8660 1.5 - 7 -Vin 100mA 80 4.5mA 5µA --- --- Y --- DIP/SO/TSSOP CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin $1.90
ADM8828 1.5 - 5.5 -Vin 25mA 99 1mA 2µA --- --- Y --- 6-Lead SOT 23 Switched Capacitor Voltage Inverter w/ Shutdown $0.75
ADM8829 1.5 - 5.5 -Vin 25mA 99 1mA n/a --- --- Y --- 6-Lead SOT 23 Switched Capacitor Voltage Inverter $0.75
ADM8832 2.6 - 3.6 +5.1/+15.3/-10.3 5mA 90 400µA 1µA Y --- Y Y LFCSP-20 Charge Pump Regulator for Color TFT Panel $2.00
ADM8839 2.6 - 3.6 +5/+15/-15 8mA 82 500µA 5µA Y --- Y Y LFCSP-20 Charge Pump Regulator for Color TFT Panel (Higher Iout for the Three Vouts than the similar ADM8832 $1.90
ADP3605 3-6v -3v/adj 120mA n/a 6mA 15µA --- Y Y Y SOIC-8, TSSOP-14 120 mA Switched Capacitor Voltage Inverter with Regulated Output $1.48

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices