ADP2291: Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
The ADP2291 is a constant-current/constant-voltage linear charger for a single cell lithium ion battery, requiring just a few components to provide a simple and safe charging system that operates from ...More
ADP2291: Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
Product Description
The ADP2291 is a constant-current/constant-voltage linear charger for a single cell lithium ion battery, requiring just a few components to provide a simple and safe charging system that operates from a wide 4.5 V to 12 V input voltage range. It features an internally controlled, multistep charging cycle that improves battery life.
An external, low cost, PNP provides the charging current to the battery and an external resistor sets the maximum charge current. A small external capacitor programs the maximum charge time. The controller includes an LED driver to indicate the battery charging status.
Safety features include charging stop mode for battery faults, output overshoot protection, and thermal shutdown. The ADP2291 also features automatic reverse isolation, which does not require an additional blocking diode.
The multistep charge cycle optimizes the battery charging time in a safe manner. It features a trickle charge mode for a deeply discharged cell and a fast charging mode with a maximum current of 1.5 A. The ADP2291 controls the end of charge with a 4.2 V output voltage that is 1% accurate over line and temp-erature. It automatically recharges the battery if the cell voltage drops. When the input supply is removed, the part enters a low current state and reduces the current drawn from the battery to below 1 µA.
The ADP2291 is available in both a small, 8-pin MSOP package and a 3 × 3 mm LFCSP package that is ideally suited for small, portable applications.
Features
- Simple, Safe Linear Charger for Single Cell Lithium Battery
- 4.5 V to 12 V Input Voltage Range
- Adjustable Charging Current up to 1.5 A
- Low Cost PNP External Pass Element
- Automatic Reverse Isolation with No External Blocking Diode
- Output Overshoot Protection
- Deep Discharge Precharge Mode
- Thermal Shutdown
- Automatic Recharge
- Programmable Termination Timer
- LED Charging Status Indicator
- 4.2 V Output Voltage with ±1% Accuracy Over Line and Temperature.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADP2291
Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
Other Diagrams for ADP2291
Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
8-Lead MSOP Pin Configuration
8-Lead LFCSP Pin Configuration
Functional Block Diagram for ADP2291
| Part# | Switching/Linear | # Cells Charged | Cell Type | Vin (V) | Final Voltage Options | Supply Current (max) | Temp Range | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADP2291 | Linear | 1 | Li-Ion | 4.5V to 12V | 4.2 | 9 | -40 to +85 °C | LFCSP-8, MSOP-8 | Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery | $1.08 |
| ADP3820 | Linear | 1 | Li-Ion | 4.5 to 15 | 4.1, 4.2 | 630 | -20 to 85 °C | SOIC-8, SOT23-6 | ±1% Precision, Single Cell Li-Ion Battery Charge Controller | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP2291 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP2291-EVAL | Contact ADI | EVALUATION BOARDS | 8 | Ind | $50.00 | 07/04/2008 | N | Contact ADI | Contact ADI |
| ADP2291ACPZ-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.12 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2291ARMZ-R7 | Prodn | 8 ld MSOP | 8 | Ind | $1.08 | 08/08/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close