ADM8694:  µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.65V Threshold Voltage, Active Low Reset and 100mA Output Current. Upgrade for ADM692 with Reduced Power Consumption

The ADM8690–ADM8695 family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include mP ...More

ADM8694:  µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.65V Threshold Voltage, Active Low Reset and 100mA Output Current. Upgrade for ADM692 with Reduced Power Consumption

Product Description

The ADM8690–ADM8695 family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include mP reset, backup battery switchover, watchdog timer, CMOS RAM write protection and power failure warning. The complete family provides a variety of configurations to satisfy most microprocessor system requirements.

The ADM8690, ADM8692 and ADM8694 are available in 8-pin DIP packages and provide:

  1. Power-on reset output during power-up, power-down and brownout conditions. The RESET output remains operational with VCC as low as 1 V.
  2. Battery backup switching for CMOS RAM, CMOS microprocessor or other low power logic.
  3. A reset pulse if the optional watchdog timer has not been toggled within a specified time.
  4. A 1.3 V threshold detector for power fail warning, low battery detection or to monitor a power supply other than +5 V.

The ADM8691, ADM8693 and ADM8695 are available in 16-pin DIP and small outline packages (including TSSOP) and provide three additional functions:

  1. Write protection of CMOS RAM or EEPROM.
  2. Adjustable reset and watchdog timeout periods.
  3. Separate watchdog timeout, backup battery switchover, and low VCC status outputs.

Diagrams

  • Enlarge
  • Symbols and Footprints
ADM8694 Diagram
Functional Block Diagram for ADM8694

Specifications

Backup-Battery Switch Yes
Manual Reset Capability No
Package DIP,SOIC
Reset Threshold (V) 4.65
Reset Output-Stage Active-Low/Push-Pull
Min Reset Timeout (ms) 140
Watchdog Timer Yes

Explore Other Products

AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Subscribe to New Products Feed
Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
ADM1810 4.35, 4.62 100 Active-Low/Push-Pull No SC70, SOT $0.45
ADM1811 4.35, 4.62 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1812 4.35, 4.62 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1813 4.35, 4.62 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
ADM1815 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.39
ADM1816 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup No SC70, SOT $0.45
ADM1817 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-High/Push-Pull No SC70, SOT $0.45
ADM1818 2.18, 2.31, 2.55, 2.88, 3.06 100 Active-Low/Int-Pullup Yes SC70, SOT $0.44
ADM6315 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.80
ADM6319 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
ADM6322 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.50
ADM6384 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.94
ADM6711 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SC70 $0.26
ADM6713 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes SC70 $0.28
ADM6825 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
ADM698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.35
ADM707 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.96
ADM708 2.63, 2.93, 3.08, 4.4, 4.65 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.84
ADM709 2.63, 2.93, 3.08, 4.4, 4.65 140 Active-Low/Push-Pull No DIP, SOIC $0.70
ADM803 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain No SC70 $0.26
ADM809 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-Low/Push-Pull No SC70, SOT $0.61
ADM810 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 140 Active-High/Push-Pull No SC70, SOT $0.60
ADM811 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes SOT $0.45
ADM812 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes SOT $0.45
ADM825 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SC70, SOT $0.50
ADM8698 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.99
Sorted by Part#

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices