ADM696:  µP Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, ...More

ADM696:  µP Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

Product Description

The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning.

The ADM696/ADM697 are available in 16-pin DIP and small outline packages and provide the following functions:

  • Power-On Reset output during power-up, power-down and brownout conditions. The RESET
    voltage threshold is adjustable using an external voltage divider. The RESET output remains operational with VCC as low as 1 V.
  • A Reset pulse if the optional watchdog timer has not been toggled within specified time.
  • Separate watchdog time-out and low line status outputs.
  • Adjustable reset and watchdog timeout periods.
  • A 1.3 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than VCC.
  • Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic (ADM696).
  • Write protection of CMOS RAM or EEPROM (ADM697).
  • The ADM696/ADM697 is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.

    Features

    • Superior Upgrade for MAX696/MAX697
    • Specified Over Temperature
    • Adjustable Low Line Voltage Monitor
    • Power OK/Reset Time Delay
    • Reset Assertion Down to 1 V VCC
    • Watchdog Timer—100 ms, 1.6 s, or Adjustable
    • Low Switch On Resistance
    • 1.5 O Normal, 20 O in Backup
    • 600 nA Standby Current
    • Automatic Battery Backup Switching (ADM696)
    • Fast On-Board Gating of Chip Enable Signals (ADM697)
    • Voltage Monitor for Power Fail or Low Battery Warning

    Diagrams

    • Enlarge
    • Symbols and Footprints
    ADM696 Diagram
    Functional Block Diagram for ADM696

    Specifications

    Backup-Battery Switch Yes
    Batt-Backup-Flg Yes
    Chip Enable Gating ---
    Package DIP,SOIC
    Reset Threshold (V) 1.3,Adjustable
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
    Min Reset Timeout (ms) 35
    Typ Watchdog Timeout (ms) 100,1600,adj.

    Explore Other Products

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Subscribe to New Products Feed
    Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Backup-Battery Switch Chip Enable Gating Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    ADM690 4.65 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input $2.39
    ADM690A 4.65 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC, SOP µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold $1.50
    ADM691 4.65 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC Microprocessor Supervisor w/ Watchdog Timer, Reset Generator and Battery Steering $2.70
    ADM691A 4.65 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor with Battery Backup, Watchdog, Power Fail Indicator & Reset Generator $1.66
    ADM692 4.4 35 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator $2.39
    ADM692A 4.4 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout $1.66
    ADM693 4.4 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA $2.70
    ADM693A 4.4 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout $1.83
    ADM694 4.65 140 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor w/ Backup Battery Switching, Watchdog, Power Fail Flag, 4.65V Vth, 100mA Iout $2.50
    ADM695 4.65 140 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Batt Ckt, Adj RST Period, Adj Watchdog Period, CE Inputs, 4.65V Vth, 100 mA Iout $2.70
    ADM696 1.3, Adjustable 35 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout $2.60
    ADM697 1.3, Adjustable 35 Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status $2.60
    ADM800 4.3, 4.55 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold $2.30
    ADM802 4.4, 4.65 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current $2.20
    ADM805 4.4, 4.65 140 Active-High/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout $2.20
    ADM8690 4.65 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC uP Supv Ckt, Watchdog Timer, Backup Battery Switching, 4.65V Reset Trip Voltage, 8-Pin DIP & SOIC $2.49
    ADM8691 4.65 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip point, 100 mA Iout $2.98
    ADM8692 4.4 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout $2.69
    ADM8693 4.4 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout $2.69
    ADM8694 4.65 140 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supervisor w/ Backup Battery Switch, Watchdog, Pwr Fail Flag, 4.65V Vth, 100mA Iout $2.69
    ADM8695 4.65 140 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip Voltage $2.16
    ADM8696 1.3, Adjustable 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status $2.69
    ADM8697 1.3, Adjustable 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status $2.69
    Sorted by Part#

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices