ADM693A:  µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current

The ADM691A/ADM693A/ADM800L/ADM800M family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These ...More

ADM693A:  µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current

Product Description

The ADM691A/ADM693A/ADM800L/ADM800M family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include mP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power-failure warning. The family of products provides an upgrade for the MAX691A/93A/800M family of products.

All parts are available in 16-pin DIP and SO packages. The ADM691A is also available in a space-saving TSSOP package. The following functionality is provided:

  1. Power-on reset output during power-up, power-down and brownout conditions. The circuitry remains operational with VCC as low as 1 V.
  2. Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic.
  3. A reset pulse if the optional watchdog timer has not been toggled within a specified time.
  4. A 1.25 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than +5 V.

Features

  • Low Power Consumption
  • Precision Voltage Monitor
  • ±2% Tolerance on ADM800L/M
  • Reset Time Delay—200 ms, or Adjustable
  • 1 µA Standby Current
  • Automatic Battery Backup Power Switching
  • Fast Onboard Gating of Chip Enable Signals
  • Also Available in TSSOP Package (ADM691A)

Diagrams

  • Enlarge
  • Symbols and Footprints
ADM693A Diagram
Functional Block Diagram for ADM693A

Specifications

Backup-Battery Switch Yes
Batt-Backup-Flg Yes
Chip Enable Gating Yes
Package DIP,SOIC
Reset Threshold (V) 4.4
Reset Output-Stage Active-High/Open-Drain,Active-Low/Push-Pull
Min Reset Timeout (ms) 140 (Adjustable)
Typ Watchdog Timeout (ms) 100,1600,adj.

Explore Other Products

AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Subscribe to New Products Feed
Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Backup-Battery Switch Chip Enable Gating Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
ADM690 4.65 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input $2.39
ADM690A 4.65 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC, SOP µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold $1.50
ADM691 4.65 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC Microprocessor Supervisor w/ Watchdog Timer, Reset Generator and Battery Steering $2.70
ADM691A 4.65 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor with Battery Backup, Watchdog, Power Fail Indicator & Reset Generator $1.66
ADM692 4.4 35 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator $2.39
ADM692A 4.4 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout $1.66
ADM693 4.4 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA $2.70
ADM693A 4.4 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout $1.83
ADM694 4.65 140 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor w/ Backup Battery Switching, Watchdog, Power Fail Flag, 4.65V Vth, 100mA Iout $2.50
ADM695 4.65 140 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Batt Ckt, Adj RST Period, Adj Watchdog Period, CE Inputs, 4.65V Vth, 100 mA Iout $2.70
ADM696 1.3, Adjustable 35 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout $2.60
ADM697 1.3, Adjustable 35 Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status $2.60
ADM800 4.3, 4.55 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold $2.30
ADM802 4.4, 4.65 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current $2.20
ADM805 4.4, 4.65 140 Active-High/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout $2.20
ADM8690 4.65 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC uP Supv Ckt, Watchdog Timer, Backup Battery Switching, 4.65V Reset Trip Voltage, 8-Pin DIP & SOIC $2.49
ADM8691 4.65 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip point, 100 mA Iout $2.98
ADM8692 4.4 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout $2.69
ADM8693 4.4 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout $2.69
ADM8694 4.65 140 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supervisor w/ Backup Battery Switch, Watchdog, Pwr Fail Flag, 4.65V Vth, 100mA Iout $2.69
ADM8695 4.65 140 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip Voltage $2.16
ADM8696 1.3, Adjustable 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status $2.69
ADM8697 1.3, Adjustable 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status $2.69
Sorted by Part#

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices