ADV601LC: Ultra Low Cost Video Codec
The ADV601 and the ADV601LC are very low cost, single chip, dedicated function, all digital CMOS VLSI devices capable of supporting visually loss-less to 350:1 real-time compression and decompression ...More
For a comprehensive overview of our Video Products and the solutions they provide, visit Video Solutions.
ADV601LC: Ultra Low Cost Video Codec
Product Description
The ADV601 and the ADV601LC are very low cost, single chip, dedicated function, all digital CMOS VLSI devices capable of supporting visually loss-less to 350:1 real-time compression and decompression of CCIR-601 digital video at very high image quality levels. The ADV601 offers 10 bit per component performance and an dedicated DSP serial port in a 160 pin PQFP package. The ADV601LC offers 8 bit per component performance, no DSP serial port, and ultra-low cost in a tiny 120 pin TQFP package.
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV601LC
Ultra Low Cost Video Codec
Functional Block Diagram for ADV601LC
| Part# | Bits per Component | Compression Format | External Memory Necessary | On-board Rate Control | HD Encode Capability | Development Kits | Target Applications | Temp Range (°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADV202 | 16 | JPEG2000 | No - Internal | Yes | Yes | Evaluation Board , Video Pipe (3rd Party) | CCTV, Consumer, Industrial , Professional | -40 to 85 | $29.90 |
| ADV212 | 16 | JPEG2000 | No - Internal | Yes | Yes | Evaluation Board , Video Pipe (3rd Party) | CCTV, Consumer, Industrial , Professional | -40 to 85 | $25.00 |
| ADV601 | 10 | Proprietary Wavelet | Yes | No | No | VideoLab | Professional | 0 to 70 | $42.95 |
| ADV601LC | 8 | Proprietary Wavelet | Yes | No | No | Video Pipe | Consumer | 0 to 70 | $24.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADV601LC Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADV601LCJSTZ | Prodn | 120 ld LQFP (14x14mm) | 120 | Comm. | $39.95 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV601LCJSTZRL | Prodn | 120 ld LQFP (14x14mm) | 120 | Comm. | $ | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close