ADV212:  JPEG 2000 Video Codec

The ADV212 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and features provided by the JPEG2000 (J2K) ...More

  • Visit the JPEG2000 Third Party Developer Page where you'll find links to companies that provide products and services in conjunction with JPEG2000, from software CODECs to hardware and software design.
Advantiv
  • For questions or more information on the ADV212, please contact the JPEG2000 Development Group.
  • Additional product choices for Advanced TV applications are available on the Advantiv™ site.

ADV212:  JPEG 2000 Video Codec

Product Description

The ADV212 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and features provided by the JPEG2000 (J2K) ISO/IEC15444-1 image compression standard. The part implements the computationally intensive operations of the JPEG2000 image compression standard and provides fully compliant code-stream generation for most applications.

The dedicated video port of the ADV212 provides glueless con-nection to common digital video standards such as ITU-R BT.656, SMPTE 125M, SMPTE 293M (525p), ITU-R BT.1358 (625p), SMPTE 274M (1080i), or SMPTE 296M (720p). A variety of other high speed, synchronous pixel and video formats can also be supported by using the programmable framing and validation signals.

The ADV212 is an upgrade version of the ADV202 that is identical in pinout and footprint. It supports all the functionality of the ADV202 and has the following additional options: JTAG/boundary scan support and power reduction of at least 30% compared with the ADV202.

Applications

  • Networked video and image distribution systems
  • Wireless video and image distribution
  • Image archival/retrieval
  • Digital CCTV and surveillance systems
  • Digital cinema systems
  • Professional video editing and recording
  • Digital still cameras
  • Digital camcorders
  • Data Sheet, Rev. A, 4/08

    Features

    • Complete single-chip JPEG 2000 compression and decompression solution for video and still images
    • Identical in pinout and footprint to the ADV202 and supports all the functionality of the ADV202
    • Power reduction of at least 30% compared with ADV202
    • JTAG/boundary scan support
    • Patented SURF® (spatial ultraefficient recursive filtering) technology enables low power, low cost wavelet-based compression
    • Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
    • See Data Sheet for Additional Information

    Diagrams

    ADV212 Diagram
    Functional Block Diagram for ADV212

    Specifications

    Bits per Component 16
    Compression Format JPEG2000
    Microcontroller Interface 16 or 32-bits
    External Memory Necessary No - Internal
    On-board Rate Control Yes
    HD Encode Capability Yes
    Development Kits Evaluation Board ,Video Pipe (3rd Party)
    Target Applications CCTV,Consumer,Industrial ,Professional
    Temp Range (°C) -40 to 85
    Package 121-pin BGA, 144-pin BGA

    Explore Other Products

    Part# Bits per Component Compression Format External Memory Necessary On-board Rate Control HD Encode Capability Development Kits Target Applications Temp Range (°C) Price* (1000-4999)
    ADV202 16 JPEG2000 No - Internal Yes Yes Evaluation Board , Video Pipe (3rd Party) CCTV, Consumer, Industrial , Professional -40 to 85 $29.90
    ADV212 16 JPEG2000 No - Internal Yes Yes Evaluation Board , Video Pipe (3rd Party) CCTV, Consumer, Industrial , Professional -40 to 85 $25.00
    ADV601 10 Proprietary Wavelet Yes No No VideoLab Professional 0 to 70 $42.95
    ADV601LC 8 Proprietary Wavelet Yes No No Video Pipe Consumer 0 to 70 $24.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices