ADV202: JPEG 2000 Video CODEC
The ADV202 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and feature set provided by the JPEG2000 ...More
- The ADV202 is no longer recommended for new designs. The ADV212 is the recommended replacement with better performance including lower power and more features. The ADV212 is also pin-compatible and software-compatible with the ADV202.
- Visit the JPEG2000 Third Party Developer Page where you’ll find links to companies that provide products and services in conjunction with JPEG2000, from software CODECs to hardware and software design.
- For questions or more information on the ADV202, please contact the JPEG2000 Development Group.
ADV202: JPEG 2000 Video CODEC
Product Description
The ADV202 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and feature set provided by the JPEG2000 (J2K)—ISO/IEC15444-1 image compression standard. The part implements the computationally intensive operations of the JPEG2000 image compression standard as well as providing fully compliant code-stream generation for most applications.
The ADV202's dedicated video port provides glueless connection to common digital video standards such as ITU.R-BT656, SMPTE125M, SMPTE293M (525p), ITU.R-BT1358 (625p), SMPTE274M (1080i), or SMPTE296M (720p). A variety of other high speed, synchronous pixel and video formats can also be sup-ported using the programmable framing and validation signals.
The ADV202 can process images at a rate of 40 MSPS in reversible mode and at higher rates when used in irreversible mode. The ADV202 contains a dedicated wavelet transform engine, three entropy codecs, an on-board memory system, and an embedded RISC processor that can provide a complete JPEG2000 compression/decompression solution.
The wavelet processor supports the 9/7 irreversible wavelet transform and the 5/3 wavelet transform in reversible and irreversible modes. The entropy codecs support all features in the JPEG2000 Part 1 specification, except Maxshift ROI.
The ADV202 operates on a rectangular array of pixel samples called a tile. A tile can contain a complete image, up to the maximum supported size, or some portion of an image. The maximum horizontal tile size supported depends on the wavelet transform selected and the number of samples in the tile. Images larger than the ADV202’s maximum tile size can be broken into individual tiles and then sent sequentially to the chip while still maintaining a single, fully compliant JPEG2000 code stream for the entire image.
JPEG2000 FEATURE SUPPORT
The ADV202 supports a broad set of features that are included in Part 1 of the JPEG2000 standard (ISO/IEC 15444). See Getting Started with ADV202 for information on the JPEG2000 features that the ADV202 currently supports. Depending on the particular application requirements, the ADV202 can provide varying levels of JPEG2000 compression support. It can provide raw code-block and attribute data output, which allow the host software to have complete control over the generation of the JPEG2000 code stream and other aspects of the compression process such as bit-rate control. Otherwise, the ADV202 can create a complete, fully compliant JPEG2000 code stream (.j2c) and enhanced file formats such as .jp2 and .j2c. See Getting Started with ADV202 for information on the formats that the ADV202 currently supports.Application notes and other ADV202 support documents can be accessed over the ADV202 product page at:
Features
- Complete single-chip JPEG2000 compression and decompression solution for video and still images
- Patented SURF™ (spatial ultraefficient recursive filtering) technology enables low power and low cost wavelet based compression
- Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
- Programmable tile/image size with widths up to 2048 pixels in 3-component 4:2:2 interleaved mode, and up to 4096 pixels in single-component mode
- Maximum tile/image height: 4096 pixels
- Video interface directly supporting ITU.R-BT656, SMPTE125M PAL/ NTSC, SMPTE274M, SMPTE293M (525p), ITU.R-BT1358 (625p) or any video format with a maximum input rate of 65 MSPS for irreversible mode or 40 MSPS for reversible mode
- Two or more ADV202s can be combined to support full-frame SMPTE274M HDTV (1080i) or SMPTE296M (720p)
- See data sheet for additional features
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV202
JPEG 2000 Video CODEC
Functional Block Diagram for ADV202
Specifications
| Bits per Component | 16 |
| Compression Format | JPEG2000 |
| Microcontroller Interface | 16 or 32-bits |
| External Memory Necessary | No - Internal |
| On-board Rate Control | Yes |
| HD Encode Capability | Yes |
| Pixel Interface (Bits) | 10,12,14,16,8 |
| Max. Tile Width | 4096 Pixels |
| Development Kits | Evaluation Board ,Video Pipe (3rd Party) |
| Target Applications | CCTV,Consumer,Industrial ,Professional |
| Temp Range (°C) | -40 to 85 |
| Package | 121-pin BGA, 144-pin BGA |
| Part# | Bits per Component | Compression Format | External Memory Necessary | On-board Rate Control | HD Encode Capability | Development Kits | Target Applications | Temp Range (°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADV202 | 16 | JPEG2000 | No - Internal | Yes | Yes | Evaluation Board , Video Pipe (3rd Party) | CCTV, Consumer, Industrial , Professional | -40 to 85 | $29.90 |
| ADV212 | 16 | JPEG2000 | No - Internal | Yes | Yes | Evaluation Board , Video Pipe (3rd Party) | CCTV, Consumer, Industrial , Professional | -40 to 85 | $25.00 |
| ADV601 | 10 | Proprietary Wavelet | Yes | No | No | VideoLab | Professional | 0 to 70 | $42.95 |
| ADV601LC | 8 | Proprietary Wavelet | Yes | No | No | Video Pipe | Consumer | 0 to 70 | $24.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADV202 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADV202-HD-EB | Obs | Evaluation Boards | - | Ind | - | - | N | Contact ADI | Contact ADI |
| ADV202BBCZ-115 | Prodn | 121 ball CSPBGA (12x12mm) | 121 | Ind | $29.90 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV202BBCZ-135 | Prodn | 144 ball CSPBGA (13x13mm) | 144 | Ind | $34.95 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV202BBCZ-150 | Prodn | 144 ball CSPBGA (13x13mm) | 144 | Ind | $39.98 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV202BBCZRL-115 | Prodn | 121 ball CSPBGA (12x12mm) | 121 | Ind | $29.90 | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADV202BBCZRL-150 | Prodn | 144 ball CSPBGA (13x13mm) | 144 | Ind | $39.98 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADV202BBCZRL-157 | Prodn | 144 | Ind | $ | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close