SSM2311:  Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

The SSM2311 is a fully integrated, high efficiency, Class-D audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of ...More

SSM2311:  Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

Product Description

The SSM2311 is a fully integrated, high efficiency, Class-D audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of external components and operates from a single 2.5 V to 5.5 V supply. It is capable of delivering 3 W of continuous output power with less than 1% THD + N driving a 3 Ω load from a 5.0 V supply.

The SSM2311 features a high efficiency, low noise modulation scheme that does not require any external LC output filters. The modulation continues to provide high efficiency even at low output power. It operates with 90% efficiency at 1.4 W into 8 Ω or 85% efficiency at 3 W into 3 Ω from a 5.0 V supply and has an SNR that is better than 98 dB. Spread-spectrum pulse density modulation is used to provide lower EMI-radiated emissions compared with other Class-D architectures.

The SSM2311 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin.

The device also includes pop-and-click suppression circuitry. This minimizes voltage glitches at the output during turn-on and turn-off, thus reducing audible noise on activation and deactivation.

The fully differential input of the SSM2311 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.

The default gain of SSM2311 is 18 dB, but users can reduce the gain by using a pair of external resistors (see the Gain section). The SSM2311 is specified over the industrial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 9-ball, 1.5 mm × 1.5 mm wafer level chip scale package (WLCSP).

Applications

  • Mobile phones
  • MP3 players
  • Portable gaming
  • Portable electronics
  • Educational toys
  • Data Sheet, Rev. 0, 1/08

    Features

    • Filterless Class-D amplifier with Σ-Δ modulation
    • No sync necessary when using multiple Analog Devices, Inc., Class-D amplifiers
    • 3 W into 3 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with less than 10% total harmonic distortion (THD)
    • 90% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
    • Better than 98 dB signal-to-noise ratio (SNR)
    • Single-supply operation from 2.5 V to 5.5 V
    • 20 nA ultralow shutdown current
    • See Data Sheet for Additional Information

    Diagrams

    SSM2311 Diagram
    Functional Block Diagram for SSM2311

    Specifications

    Output Power (W) 3W
    Efficiency (%) 85%
    SNR (dB) 98dB
    THD+N (dB) -67dB
    Pos Supply +2.5V to +5.5V
    Supply Current (max) 4.2mA

    Explore Other Products

    SSM2305 - Filterless High Efficiency Mono 2.8 W Class-D Audio Amplifier

    SSM2317 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

    SSM2311 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

    Subscribe to New Products Feed
    Part# Output Power (W) Efficiency (%) Dynamic Range (dB) SNR (dB) THD+N (dB) Pos Supply Supply Current (max) Price* (1000-4999)
    AD1990 5 84 102 102 -90 +8V to +12V 30mA $6.60
    AD1991 20 87 - - - +4.5V to +5.5V 2.75mA $7.91
    AD1992 10 84 102 102 -90 +8V to +20V 30mA $6.73
    AD1994 25 84 102 102 -90 +8V to +20V 30mA $6.87
    ADAU1590 15.5 90 101 101 - +3V to +3.6V 60µA $3.45
    ADAU1592 18 87 101 101 -85 +9V to +18V 44mA $3.62
    SSM2301 1.4 85 - 98 - +2.5V to +5V 4.2mA $0.32
    SSM2302 2 85 - 98 -67 +2.5V to +5V - $0.91
    SSM2304 2 85 - 102 -67 +2.5V to +5V 7mA $0.62
    SSM2306 2 87 - 96 - +2.5V to +5V 6.5mA $0.69
    SSM2311 3 85 - 98 -67 +2.5V to +5.5V 4.2mA $0.72
    SSM2315 3 93 - 103 - +2.5V to +5.5V 3.3mA $0.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices