SSM2304: 2 W Filterless Class-D Stereo Audio Amplifier
The SSM2304 is a fully integrated, high efficiency, Class-D stereo audio amplifier. It is designed to maximize performance for portable applications. The application circuit requires a mini-mum of ...More
SSM2304: 2 W Filterless Class-D Stereo Audio Amplifier
Product Description
The SSM2304 is a fully integrated, high efficiency, Class-D stereo audio amplifier. It is designed to maximize performance for portable applications. The application circuit requires a mini-mum of external components and operates from a single 2.5 V to 5.0 V supply. It is capable of delivering 2 W of continuous output power with less than 10% THD + N driving a 4 Ω load from a 5.0 V supply.
The SSM2304 features a high efficiency, low noise modulation scheme. It operates with 85% efficiency at 1.4 W into 8 Ω from a 5.0 V supply and has a signal-to-noise ratio (SNR) that is better than 98 dB. PDM modulation is used to provide lower EMI-radiated emissions compared with other Class-D architectures.
The SSM2304 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin.
The architecture of the device allows it to achieve a very low level of pop and click. This minimizes voltage glitches at the output during turn-on and turn-off, thus reducing audible noise on activation and deactivation.
The fully differential input of the SSM2304 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.
The SSM2304 also has excellent rejection of power supply noise, including noise caused by GSM transmission bursts and RF rectification.
The SSM2304 has a preset gain of 18 dB, which can be reduced by using external resistors.
The SSM2304 is specified over the commercial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 16-lead, 3 mm × 3 mm lead-frame chip scale package (LFCSP).
Applications
Data Sheet, Rev. 0, 1/07
Features
- Filterless Class-D amplifier with built-in output stage
- 2 W into 4 Ω and 1.4 W into 8 Ω at 5.0 V supply with <10% THD
- 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
- Better than 98 dB SNR (signal-to-noise ratio)
- Available in 16-lead, 3 mm × 3 mm LFCSP
- Single-supply operation from 2.5 V to 5.0 V
- 20 nA ultralow shutdown current
- Short-circuit and thermal protection
- Pop-and-click suppression
- Built-in resistors reduce board component count
- Default fixed 18 dB gain and user-adjustable
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for SSM2304
2 W Filterless Class-D Stereo Audio Amplifier
Functional Block Diagram for SSM2304
SSM2311 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
SSM2317 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
| Part# | Output Power (W) | Speaker Driver | Headphone Driver | Micophone Driver | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| AD8541 | - | - | - | - | Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.27 |
| AD8542 | - | - | - | - | Dual, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.38 |
| AD8544 | - | - | - | - | Quad, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.53 |
| ADAU1592 | 18 | - | - | - | - | $3.62 |
| SSM2167 | - | - | - | Mono | Microphone Driver withe Noise Gate | $1.19 |
| SSM2211 | 1.5 | Mono | - | - | Mono Speaker Driver | $0.44 |
| SSM2250 | 1.5 | Mono | Stereo | - | Mono Speaker and Stereo Headphone Driver | $0.99 |
| SSM2301 | 1.4 | - | - | - | - | $0.32 |
| SSM2302 | 2 | - | - | - | - | $0.91 |
| SSM2304 | 2 | - | - | - | - | $0.62 |
| SSM2306 | 2 | - | - | - | - | $0.69 |
| SSM2311 | 3 | - | - | - | - | $0.72 |
| SSM2315 | 3 | Mono | - | - | - | $0.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
SSM2304 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| SSM2304CPZ-REEL | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $0.62 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| SSM2304CPZ-REEL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $0.62 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| SSM2304Z-EVAL | Prodn | EVALUATION BOARDS | - | Ind | $49.90 | 08/29/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close