SSM2167: Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating
The SSM2167 is a complete and flexible solution for conditioning microphone inputs in personal electronics and computer audio systems. It is also excellent for improving vocal clarity in ...More
SSM2167: Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating
Product Description
The SSM2167 is a complete and flexible solution for conditioning microphone inputs in personal electronics and computer audio systems. It is also excellent for improving vocal clarity in communications and public address systems. A low noise voltage controlled amplifier (VCA) provides a gain that is dynamically adjusted by a control loop to maintain a set compression characteristic. The compression ratio is set by a single resistor and can be varied from 1:1 to over 10:1 relative to the fixed rotation point. Signals above the rotation point are limited to prevent overload and to eliminate “popping.” A downward expander (noise gate) prevents amplification of background noise or hum. This results in optimized signal levels prior to digitization, thereby eliminating the need for additional gain or attenuation in the digital domain that could add noise or impair accuracy of speech recognition algorithms. The flexibility of setting the compression ratio and the time constant of the level detector, coupled with two values of rotation point, make the SSM2167 easy to integrate in a wide variety of microphone conditioning applications.
The device is available in a 10-lead MSOP package, and is guaranteed for operation over the extended industrial temperature range of −40°C to +85°C.
Applications
Design Tools
SSM2167 Transfer Characteristic Tool
An online tool to compute and plot the transfer characteristic from RCOMP a...
Features
- Complete microphone conditioner in a 10-lead package
- Single 3 V operation
- Low shutdown current < 2 μA
- Adjustable noise gate threshold
- Adjustable compression ratio
- Automatic limiting feature prevents ADC overload
- Low noise and distortion: 0.2% THD + N
- 20 kHz bandwidth
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for SSM2167
Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating
Other Diagrams for SSM2167
Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating
SSM2167 Circuit Diagram
Functional Block Diagram for SSM2167
ADAV4622 - Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
ADAV4601 - Audio Processor for Advanced TV
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.09 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.35 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.47 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
SSM2167 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| SSM2167-1RM-R2 | Prodn | 10 ld MSOP | 10 | Ind | $1.54 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| SSM2167-1RM-REEL | Prodn | 10 ld MSOP | 10 | Ind | $1.24 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| SSM2167-1RMZ-R2 | Prodn | 10 ld MSOP | 10 | Ind | $1.47 | 09/19/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| SSM2167-1RMZ-REEL | Prodn | 10 ld MSOP | 10 | Ind | $1.19 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| SSM2167Z-EVAL | Prodn | EVALUATION BOARDS | - | Ind | $55.00 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close