SSM2141:  High Common-Mode Rejection Differential Line Receiver

The SSM2141 is an integrated differential amplifier intended to receive balanced line inputs in audio applications requiring a high level of noise immunity and optimum common-mode rejection. The ...More

SSM2141:  High Common-Mode Rejection Differential Line Receiver

Product Description

The SSM2141 is an integrated differential amplifier intended to receive balanced line inputs in audio applications requiring a high level of noise immunity and optimum common-mode rejection. The SSM2141 typically achieves 100 dB of common-mode rejection (CMR), whereas implementing an op amp with four off-the-shelf precision resistors will typically achieve only 40 dB of CMR-inadequate for high-performance audio.

The SSM2141 achieves low distortion performance by maintaining a large slew rate of 9.5 V/µs and high open-loop gain. Distortion is less than 0.002% over the full audio bandwidth. The SSM2141 complements the SSM2142 balanced line driver. Together, these devices comprise a fully integrated solution for equivalent transformer balancing of audio signals without the problems of distortion, EMI fields, and high cost.

Additional applications for the SSM2141 include summing signals, differential preamplifiers, and 600 Ohm low distortion buffer amplifiers. For similar performance with G = 1/2, see SSM2143.

Diagrams

SSM2141 Diagram
Functional Block for SSM2141

Specifications

Product Description Differential Line Driver

ADAV4601 - Audio Processor for Advanced TV

ADAV4622 - Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

Subscribe to New Products Feed
Part# Instructions/Cycles DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC DNR (dB) ADC THD+N (dB) Digital I/O Channels Analog I/O Channels Product Description Price* (1000-4999)
AD1940 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. $8.09
AD1941 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. $8.35
AD1953 512 112 100 - - 4/6 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06
AD1954 512 112 100 - - 4/2 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06
ADAU1401 1,024 104 90 100 -83 8/8 2/4 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs -
ADAU1701 1,024 104 90 100 -83 8/8 2/4 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs $4.47
ADAU1702 512 104 90 100 -83 8/8 2/4 SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC $3.53

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices