ADAU1513:  Class-D Audio Power Stage

The ADAU1513 is a 2-channel bridge-tied load (BTL) Class-D audio power stage. The power stage can drive the speaker loads of 4 Ω at up to 15 W per channel at high efficiency. The 4-channel audio ...More

Advantiv

  • Audio amplifier designers who purchased the ADAU1513 also bought:
    ADAV4201 - Audio Processor for Advanced TV
  • Additional product choices for Advanced TV applications are available on the Advantiv™ site.

ADAU1513:  Class-D Audio Power Stage

Product Description

The ADAU1513 is a 2-channel bridge-tied load (BTL) Class-D audio power stage. The power stage can drive the speaker loads of 4 Ω at up to 15 W per channel at high efficiency. The 4-channel audio system can be formed when used with an ADAV4201 pulse-width modulator (PWM) processor using two ADAU1513s. The power stage accepts a 3.3 V logic differential PWM as input from an ADAV4201 processor. The power stage comprises thermal and output short-circuit protection with logic-level error flag outputs for interfacing to a system microcontroller along with reset and mute control of the power stage. The power stage operates from a range of power supply voltages from 9 V up to 18 V. The low power digital logic operates from a 3.3 V supply. The power stage can be used with modulators other than the ADAV4201. Contact your local sales department for application assistance.

Applications

  • Flat panel televisions
  • PC audio systems
  • Mini components


Features

  • Integrated stereo power stage
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency > 90%
  • Short-circuit protection
  • Overtemperature protection

Diagrams

ADAU1513 Diagram
Functional Block Diagram for ADAU1513

Explore Other Products

SSM2311 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

SSM2317 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

Subscribe to New Products Feed
Part# Output Power (W) Efficiency (%) Dynamic Range (dB) SNR (dB) THD+N (dB) Pos Supply Supply Current (max) Price* (1000-4999)
AD1990 5 84 102 102 -90 +8V to +12V 30mA $6.60
AD1991 20 87 - - - +4.5V to +5.5V 2.75mA $7.91
AD1992 10 84 102 102 -90 +8V to +20V 30mA $6.73
AD1994 25 84 102 102 -90 +8V to +20V 30mA $6.87
ADAU1592 18 87 101 101 -85 +9V to +18V 44mA $3.62
SSM2301 1.4 85 - 98 - +2.5V to +5V 4.2mA $0.32
SSM2302 2 85 - 98 -67 +2.5V to +5V - $0.91
SSM2304 2 85 - 102 -67 +2.5V to +5V 7mA $0.62
SSM2306 2 87 - 96 - +2.5V to +5V 6.5mA $0.69
SSM2311 3 85 - 98 -67 +2.5V to +5.5V 4.2mA $0.72
SSM2315 3 93 - 103 - +2.5V to +5.5V 3.3mA $0.81

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices