AD8544:  General-Purpose CMOS Quad Rail-to-Rail Amplifier

The AD8541/AD8542/AD8544 are single, dual, and quad rail-to-rail input and output single-supply amplifiers featuring very low supply current and 1 MHz bandwidth. All are guaranteed to operate from ...More

AD8544:  General-Purpose CMOS Quad Rail-to-Rail Amplifier

Product Description

The AD8541/AD8542/AD8544 are single, dual, and quad rail-to-rail input and output single-supply amplifiers featuring very low supply current and 1 MHz bandwidth. All are guaranteed to operate from a 2.7 V single supply as well as a 5 V supply. These parts provide 1 MHz bandwidth at a low current consumption of 45 μA per amplifier.

Very low input bias currents enable the AD8541/AD8542/AD8544 to be used for integrators, photodiode amplifiers, piezoelectric sensors, and other applications with high source impedance. The supply current is only 45 μA per amplifier, ideal for battery operation.

Rail-to-rail inputs and outputs are useful to designers buffering ASICs in single-supply systems. The AD8541/AD8542/AD8544 are optimized to maintain high gains at lower supply voltages, making them useful for active filters and gain stages.

The AD8541/AD8542/AD8544 are specified over the extended industrial temperature range (–40°C to +125°C). The AD8541 is available in 8-lead SOIC, 5-lead SC70, and 5-lead SOT-23 packages. The AD8542 is available in 8-lead SOIC, 8-lead MSOP, and 8-lead TSSOP surface-mount packages. The AD8544 is available in 14-lead narrow SOIC and 14-lead TSSOP surface-mount packages. All MSOP, SC70, and SOT versions are available in tape and reel only.

Applications

  • ASIC input or output amplifiers
  • Sensor interfaces
  • Piezoelectric transducer amplifiers
  • Medical instrumentations
  • Mobile communications
  • Audio outputs
  • Portable systems
  • Data Sheet, Rev. F, 1/08

    Features

    • Single-supply operation: 2.7 V to 5.5 V
    • Low supply current: 45 μA/amplifier
    • Wide bandwidth: 1 MHz
    • No phase reversal
    • Low input currents: 4 pA
    • Unity gain stable
    • Rail-to-rail input and output

    Diagrams

    AD8544 Diagram
    Pin Configuration Diagram for AD8544

    Specifications

    -3dB Bandwidth 1MHz
    Slew Rate 0.92V/µs
    Input Noise (nV/rtHz) 40nV/rtHz
    Vos 1mV
    Ib 4pA
    Packages SOIC,SOP
    Settling Time 6µs
    Supply Current (max) 260µA

    Explore Other Products

    SSM2317 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

    SSM2311 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

    SSM2305 - Filterless High Efficiency Mono 2.8 W Class-D Audio Amplifier

    Subscribe to New Products Feed
    Part# Output Power (W) Speaker Driver Headphone Driver Micophone Driver Product Description Price* (1000-4999)
    AD8541 - - - - Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.27
    AD8542 - - - - Dual, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.38
    AD8544 - - - - Quad, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.53
    ADAU1590 15.5 - - - - $3.45
    ADAU1592 18 - - - - $3.62
    SSM2167 - - - Mono Microphone Driver withe Noise Gate $1.19
    SSM2211 1.5 Mono - - Mono Speaker Driver $0.44
    SSM2250 1.5 Mono Stereo - Mono Speaker and Stereo Headphone Driver $0.99
    SSM2301 1.4 - - - - $0.32
    SSM2302 2 - - - - $0.91
    SSM2304 2 - - - - $0.62
    SSM2306 2 - - - - $0.69
    SSM2311 3 - - - - $0.72
    SSM2315 3 Mono - - - $0.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices