AD1994: Class-D Audio Power Amplifier – 2 × 25W
The AD1994 class-D amplifier integrates a stereo ∑∆ modulator and stereo “bridge-tied" load (BTL) power stage onto a single die capable of delivering 50W of continuous power without a heat sink. The ...More
AD1994: Class-D Audio Power Amplifier – 2 × 25W
Product Description
The AD1994 class-D amplifier integrates a stereo ∑∆ modulator and stereo “bridge-tied" load (BTL) power stage onto a single die capable of delivering 50W of continuous power without a heat sink. The new ∑∆ modulator architecture uses a patented dynamic hysteresis algorithm to achieve audiophile performance (THD < 0.005 %, SNR > 105 dB) without compromising efficiency. The closed-loop architecture and continuous-time modulator front-end achieve a PSRR > 65 dB, and the stereo BTL power stage requires only a single supply that can operate over a wide voltage range. The ∑∆ modulator in the AD1994. designed to minimize radiated and conducted EMI and RF emissions, can optionally be used to drive external power devices to achieve arbitrarily high output power.
Applications
- Advanced televisions
- Compact multimedia systems
- Minicomponents
- Active loudspeakers
Features
- Integrated stereo modulator and power stage
- <0.005% THD + N
- 105 dB dynamic range (A-weighted)
- 2 x 25 W output power (6 Ω, 10% THD + N)
- 1 x 50 W output power (3 Ω, 10% THD + N)
- EMI optimized modulator
- On-off-mute pop noise suppression
- RDS-ON < 0.3 Ω (per transistor)
- PSRR > 65 dB
- Short-circuit & over-temperature protection
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD1994
Class-D Audio Power Amplifier – 2 × 25W
Other Diagrams for AD1994
Class-D Audio Power Amplifier – 2 × 25W
AD1994 Pin Configuration
Functional Block Diagram for AD1994
ADAV4601 - Audio Processor for Advanced TV
ADAV4622 - Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.09 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.35 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.47 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.53 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1994 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1994ACPZ | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $6.87 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1994ACPZRL | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $6.87 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1994ACPZRL7 | Prodn | LFCSP:LEADFRM CHIP SCALE | 64 | Ind | $6.87 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1994XCPZRL | Obs | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD1994XCPZRL7 | Obs | LFCSP:LEADFRM CHIP SCALE | 64 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-AD1994EBZ | Prodn | EVALUATION BOARDS | - | Ind | $166.67 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close