AD1992: Class-D Audio Power Amplifier – 2 × 10W
The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x ...More
AD1992: Class-D Audio Power Amplifier – 2 × 10W
Product Description
The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x amplifiers deliver audiophile sound quality (THD < 0.005 %; SNR > 101 dB; PSRR > 65 dB) with at least 50 % less heat than traditional linear amplifiers. The device’s breakthrough performance is achieved through the closed loop integration of a Sigma-Delta modulator with a bridge drive circuit and high power output stage. In addition to achieving superior audio performance, this novel ∑∆ architecture minimizes radiated and conducted EMI and RF emissions.
Output Power
AD1990: 2 × 5W
AD1992: 2 × 10W
AD1994: 2 × 25W (1 × 50W)
Applications
- Automotive Amplifiers
- Flat Panel Televisions
- PC Audio Systems
- Mini Components
Features
- Integrated Stereo ∑∆ Modulator and Power Stage
- 0.005% THD+N
- 101.5 dB Dynamic Range
- PSRR>65dB
- RDS-ON < 0.3 Ω (per transistor)
- Efficiency >80% @ 5 W/6 Ω
- EMI Optimized Modulator
- On-Off-Mute Pop Noise Suppression
- Short Circuit Protection
- Over-Temperature Protection
- Low Cost DMOS Process
- 64-LFCSP Package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD1992
Class-D Audio Power Amplifier – 2 × 10W
Other Diagrams for AD1992
Class-D Audio Power Amplifier – 2 × 10W
AD1992 Pin Configuration
Functional Block for AD1992
ADAV4601 - Audio Processor for Advanced TV
ADAV4622 - Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.09 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.35 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.47 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1992 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1992ACPZ | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $6.73 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1992ACPZRL | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $6.73 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1992ACPZRL7 | Prodn | LFCSP:LEADFRM CHIP SCALE | 64 | Ind | $6.73 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD1992EB | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close