AD7817:  Temperature Sensor (On Chip) 4-Channel, 9 µs, 10-Bit ADC

The AD7818 and AD7817 are 10-bit, single- and 4-channel A/D converters with on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. Each part contains a 9 μs ...More

AD7817:  Temperature Sensor (On Chip) 4-Channel, 9 µs, 10-Bit ADC

Product Description

The AD7818 and AD7817 are 10-bit, single- and 4-channel A/D converters with on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. Each part contains a 9 μs successive-approximation converter based around a capacitor DAC, an on-chip temperature sensor with an accuracy of ±2°C, an on-chip clock oscillator, inherent track-andhold functionality and an on-chip reference (2.5 V). The AD7816 is a temperature monitoring only device in a SOIC/MSOP package.

The on-chip temperature sensor of the AD7817 and AD7818 can be accessed via Channel 0. When Channel 0 is selected and a conversion is initiated, the resulting ADC code at the end of the conversion gives a measurement of the ambient temperature with a resolution of ±0.25°C. See Temperature Measurement section of this data sheet.

The AD7816, AD7817, and AD7818 have a flexible serial interface that allows easy interfacing to most microcontrollers. The interface is compatible with the Intel 8051, Motorola SPI® and QSPI™ protocols and National Semiconductors MICROWIRE™ protocol. For more information refer to the Serial Interface section of this data sheet.

The AD7817 is available in a narrow body 0.15" 16-lead small outline IC (SOIC), in a 16-lead, thin shrink small outline package (TSSOP), while the AD7816/AD7818 come in an 8-lead small outline IC (SOIC) and an 8-lead microsmall outline IC (MSOP).

Features

  • 10-Bit ADC with 9 µs Conversion Time
  • One (AD7818) and Four (AD7817) Single-Ended Analog Input Channels
  • The AD7816 Is a Temperature Measurement Only Device
  • On-Chip Temperature Sensor
    Resolution of 0.25°C
    ±2°C Error from -40°C to +85°C
    -55°C to +125°C Operating Range
  • Wide Operating Supply Range 2.7 V to 5.5 V
  • Inherent Track-and-Hold Functionality
  • On-Chip Reference (2.5 V _ 1%)
  • Over-Temperature Indicator
  • Automatic Power-Down at the End of a Conversion
  • Low Power Operation
    4 µW at a Throughput Rate of 10 SPS
    40 µW at a Throughput Rate of 1 kSPS
    400 µW at a Throughput Rate of 10 kSPS
  • Flexible Serial Interface

Diagrams

AD7817 Diagram
Functional Block Diagram for AD7817

Specifications

Output Type Digital,Thermostatic Switch
Sensor Output Thermostatic Switch
Temp Res(°C/LSB) 0.25°C/LSB
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) -40 to +85

Explore Other Products

Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999)
ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.38
ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.47
ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.20
TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.23
TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.23
AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $0.99
AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.03
AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.03
AD7416 0.25 n/a 10 0 --- Switch (Off/On) -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $0.99
AD7816 0.25 ±1 10 0 --- Serial, SPI, Switch (Off/On) -40 to +85 +2.7V to +5.5V 10-Bit Digital Output Temperature Sensor w/Over-Temp Alert and Auto Pwr Dwn @ End of Conversion $1.43
AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.65
AD7818 0.25 ±1 10 1 --- Switch (Off/On) -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.31
AD7418 0.25 ±1 10 2 --- I2C, Serial, Switch (Off/On) -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.31
AD7817 0.25 ±1 10 4 --- Switch (Off/On) -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.25
AD7417 0.25 ±1 10 5 --- I2C, Serial, Switch (Off/On) -40 to +125 +2.7V to +5.5V 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.95
ADT7516 0.25 n/a 10 7 12-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $7.65
ADT7411 0.25 +0.5 10 11 n/a I2C, I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.19
ADT6501 0.125 ±4 11 n/a - Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC $0.49
ADT6502 0.125 ±4 11 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC -
ADT6503 0.0625 n/a 11 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C $0.49
ADT6504 0.0625 n/a 12 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C $0.49
ADT7408 0.0625 ±1 12 0 --- Switch (Off/On) -20 to +125 +3V to +3.6V ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.86
ADT75 0.0625 n/a 12 0 --- Switch (Off/On) -55 to +125 +3V to +5.5V ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.65
ADT7301 0.03125 n/a 13 0 --- Serial, SPI -40 to +150 +2.7V to +5.5V 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.20
ADT7302 0.03125 n/a 13 0 --- Serial, SPI -40 to +125 +2.7V to +5.25V ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.62
TMP06 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.65
TMP01 n/a ±0.5 n/a 0 --- Analog, Switch (Off/On) -55 to +125 +4.5V to +13.2V Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints $2.64
TMP05 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.65
AD22105 n/a ±3 n/a 0 --- Switch (Off/On) -40 to +125 +2.7V to 7V Low Voltage, Resistor Programmable Thermostatic Switch $1.20
Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices