AD22105: Low Voltage, Resistor Programmable Thermostatic Switch
The AD22105 is a solid state thermostatic switch. Requiring only one external programming resistor, the AD22105 can be set to switch accurately at any temperature in the wide operating range of -40°C ...More
AD22105: Low Voltage, Resistor Programmable Thermostatic Switch
Product Description
The AD22105 is a solid state thermostatic switch. Requiring only one external programming resistor, the AD22105 can be set to switch accurately at any temperature in the wide operating range of -40°C to +150°C. Using a novel circuit architecture, the AD22105 asserts an open collector output when the ambient temperature exceeds the user-programmed setpoint temperature. The AD22105 has approximately 4°C of hysteresis which prevents rapid thermal on/off cycling.
The AD22105 is designed to operate on a single power supply voltage from +2.7 V to +7.0 V facilitating operation in battery powered applications as well as in industrial control systems. Because of low power dissipation (230 µW @ 3.3 V), self-heating errors are minimized and battery life is maximized.
An optional internal 200 k(ohm) pull-up resistor is included to facilitate driving light loads such as CMOS inputs.
Alternatively, a low power LED indicator may be driven directly.
Quick Links
- Data Sheet Rev 0, 01/1996, (pdf, 262 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- User-Programmable Temperature Setpoint
- 2.0°C Setpoint Accuracy
- 4.0°C Preset Hysteresis
- Wide Supply Range
(+2.7 Vdc to +7.0 Vdc) - Wide Temperature Range
(- 40°C to +150°C)
Diagrams
- Enlarge
- Symbols and Footprints
Typical Application Diagram for AD22105
Low Voltage, Resistor Programmable Thermostatic Switch
Typical Application Diagram for AD22105
| Part# | Temp Res(°C/LSB) | 25°C Temp Error (Deg C) | Resolution (Bits) | # Chan | DAC Outputs | Interface | Temp Range(s) | Supply Voltage Range | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.38 |
| ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C, I2C/SPI, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.47 |
| ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.20 |
| TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.23 |
| TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.23 |
| AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial, SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $0.99 |
| AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.03 |
| AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | $1.03 |
| AD7416 | 0.25 | n/a | 10 | 0 | --- | Switch (Off/On) | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $0.99 |
| AD7816 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI, Switch (Off/On) | -40 to +85 | +2.7V to +5.5V | 10-Bit Digital Output Temperature Sensor w/Over-Temp Alert and Auto Pwr Dwn @ End of Conversion | $1.43 |
| AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.65 |
| AD7818 | 0.25 | ±1 | 10 | 1 | --- | Switch (Off/On) | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.31 |
| AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C, Serial, Switch (Off/On) | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.31 |
| AD7817 | 0.25 | ±1 | 10 | 4 | --- | Switch (Off/On) | -40 to +85 | +2.7V to +5.5V | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.25 |
| AD7417 | 0.25 | ±1 | 10 | 5 | --- | I2C, Serial, Switch (Off/On) | -40 to +125 | +2.7V to +5.5V | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | $2.95 |
| ADT7516 | 0.25 | n/a | 10 | 7 | 12-Bit x 4 | I2C/SPI, Serial, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs | $7.65 |
| ADT7411 | 0.25 | +0.5 | 10 | 11 | n/a | I2C, I2C/SPI, Serial, SPI | -40 to +120 | +2.7V to +5.5V | SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor | $2.19 |
| ADT6501 | 0.125 | ±4 | 11 | n/a | - | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.49 |
| ADT6502 | 0.125 | ±4 | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | - |
| ADT6503 | 0.0625 | n/a | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.49 |
| ADT6504 | 0.0625 | n/a | 12 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.49 |
| ADT7408 | 0.0625 | ±1 | 12 | 0 | --- | Switch (Off/On) | -20 to +125 | +3V to +3.6V | ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor | $0.86 |
| ADT75 | 0.0625 | n/a | 12 | 0 | --- | Switch (Off/On) | -55 to +125 | +3V to +5.5V | ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor | $0.65 |
| ADT7301 | 0.03125 | n/a | 13 | 0 | --- | Serial, SPI | -40 to +150 | +2.7V to +5.5V | 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP | $1.20 |
| ADT7302 | 0.03125 | n/a | 13 | 0 | --- | Serial, SPI | -40 to +125 | +2.7V to +5.25V | ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 | $0.62 |
| TMP06 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output | $0.65 |
| TMP01 | n/a | ±0.5 | n/a | 0 | --- | Analog, Switch (Off/On) | -55 to +125 | +4.5V to +13.2V | Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints | $2.64 |
| TMP05 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output | $0.65 |
| AD22105 | n/a | ±3 | n/a | 0 | --- | Switch (Off/On) | -40 to +125 | +2.7V to 7V | Low Voltage, Resistor Programmable Thermostatic Switch | $1.20 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD22105 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD22105AR | Prodn | 8 ld SOIC | 8 | Comm. | $1.25 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22105AR-REEL | Prodn | 8 ld SOIC | 8 | Comm. | $1.25 | 09/12/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22105AR-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | $1.25 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22105ARZ | Prodn | 8 ld SOIC | 8 | Comm. | $1.20 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD22105ARZ-REEL | Prodn | 8 ld SOIC | 8 | Comm. | $1.20 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD22105ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | $1.20 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close