ADXRS612: ± 250 deg/sec Angular Rate Sensor
The ADXRS612 is a complete angular rate sensor (gyroscope) that uses the Analog Devices, Inc. surface-micromachining process to make a functionally complete and low cost angular rate sensor ...More
ADXRS612: ± 250 deg/sec Angular Rate Sensor
Product Description
The ADXRS612 is a complete angular rate sensor (gyroscope) that uses the Analog Devices, Inc. surface-micromachining process to make a functionally complete and low cost angular rate sensor integrated with all of the required electronics on one chip. The manufacturing technique for this device is the same high volume BIMOS process used for high reliability automotive airbag accelerometers.
The output signal, RATEOUT (1B, 2A), is a voltage propor-tional to angular rate about the axis normal to the top surface of the package. The output is ratiometric with respect to a provided reference supply. A single external resistor can be used to lower the scale factor. An external capacitor is used to set the bandwidth. Other external capacitors are required for operation.
A temperature output is provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both the sensor and the signal condi-tioning circuits. The ADXRS612 is available in a 7 mm × 7 mm × 3 mm BGA chip-scale package.
ApplicationsQuick Links
- Data Sheet Rev 0, 04/2007, (pdf, 1647 kB)
- (About Data Sheets)
- Application Notes
Features
- Complete rate gyroscope on a single chip
- Z-axis (yaw rate) response
- High vibration rejection over wide frequency
- 2000 g powered shock survivability
- Ratiometric to referenced supply
- 5V single-supply operation
- 105°C operation
- Self-test on digital command
- Temperature sensor output
- Ultrasmall and light (<0.15 cc, <0.5 gram)
- Temperature sensor output
- RoHS Compliant
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block for ADXRS612
± 250 deg/sec Angular Rate Sensor
Functional Block Diagram for ADXRS612
ADXRS612 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXRS612BBGZ | Prodn | 32 ball Ceramic BGA (6.85x6.85x3.8mm) | 32 | Ind | $30.00 | 07/04/2008 |
E
Material Declaration |
Add To Cart | Add To Cart |
| ADXRS612BBGZ-RL | Prodn | CERAMIC BALL GRID ARRAY | 32 | Ind | $30.00 | 08/15/2008 |
E
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-ADXRS612Z | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close