ADXRS401: ±75°/s Single Chip Yaw Rate Gyro with Signal Conditioning
The ADXRS401 is a complete, angular rate-sensing gyroscope capable of measuring up to 75 degrees per second. The ADXRS401 uses Analog Devices’ iMEMS® surface micromachining process to create a ...More
ADXRS401: ±75°/s Single Chip Yaw Rate Gyro with Signal Conditioning
Product Description
The ADXRS401 is a complete, angular rate-sensing gyroscope capable of measuring up to 75 degrees per second. The ADXRS401 uses Analog Devices’ iMEMS® surface micromachining process to create a functionally complete, low cost gyroscope, integrated with all of the required electronics on a single chip.
The ADXRS401 provides designers with a small, low cost gyroscope without compromising performance, quality, or reliability. The ADXRS401’s immunity to shock and vibration greatly improves the performance of navigation systems where environmental conditions could cause inaccurate system outputs.
The manufacturing technique for this device is the same high volume BIMOS iMEMS® process used for high reliability, automotive airbag accelerometers. The output signal, RATEOUT, is a voltage proportional to angular rate about the axis normal to the top surface of the package. A single external resistor can be used to lower the scale factor and increase dynamic range. An external capacitor is used to set the bandwidth.
A precision reference and a temperature output are also provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both sensors and the signal conditioning circuits. The ADXRS401 is available in a 7 mm x 7 mm x 3 mm BGA surface-mount package that significantly improves manufacturability.
Applications
Features
- Complete rate gyroscope on a single chip
- Z-axis (Yaw rate) response
- High vibration rejection over wide frequency
- 2000 g-powered shock survivability
- Self-test on digital command
- Temperature sensor output
- Precision voltage reference output
- Absolute rate output for precision applications
- 5 V single-supply operation
- Ultra small and light (<0.15cc, <0.5 gram)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADXRS401
±75°/s Single Chip Yaw Rate Gyro with Signal Conditioning
Functional Block Diagram for ADXRS401
ADXRS401 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXRS401ABG | Last Time Buy | CERAMIC BALL GRID ARRAY | 32 | Ind | $22.50 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADXRS401ABG-REEL | Last Time Buy | CERAMIC BALL GRID ARRAY | 32 | Ind | $22.50 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADXRS401EB | Last Time Buy | EVALUATION BOARDS | - | Ind | $50.00 | 07/11/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close