ADXRS150: ±150°/s Single Chip Yaw Rate Gyro with Signal Conditioning
The ADXRS150 is a 150 deg./sec. angular rate sensor (gyroscope) on a single chip, complete with all of the required electronics. The sensor is built using Analog Devices' proprietary iMEMS® ...More
ADXRS150: ±150°/s Single Chip Yaw Rate Gyro with Signal Conditioning
Product Description
The ADXRS150 is a 150 deg./sec. angular rate sensor (gyroscope) on a single chip, complete with all of the required electronics. The sensor is built using Analog Devices' proprietary iMEMS® surface micromachining process, the same proven technology that has enabled the company to ship over 100 million inertial sensors. Two polysilicon sensing structures each contain a dither frame which is electrostatically driven to resonance. A rotation about the z axis, normal to the plane of the chip, produces a Coriolis force which displaces the sensing structures perpendicular to the vibratory motion. This Coriolis motion is detected by a series of capacitive pickoff structures on the edges of the sensing structures. The resulting signal is amplified and demodulated to produce the rate signal output.
The device is the only commercially available gyro to integrate a digitally controlled, full self-test feature that can be operated while the sensor is active. It includes a temperature sensor for easy-to-implement temperature coefficient calibration, as well as a precision voltage reference.
It operates from 5V supply over the industrial temperature range of -40°C to +85°C and is available in a space-saving 32-pin Ball Grid Array surface-mount package measuring a mere 7mm x 7mm x 3mm.
Features
- Complete rate gyroscope on a single chip
- Z-axis (yaw rate) response
- High vibration rejection over wide frequency
- 0.05±/svHz noise
- 2000 g powered shock operation
- Self-test on digital command
- Temperature sensor output
- Precision voltage reference output
- Absolute rate output for precision applications
- 5 V single-supply operation
- Ultrasmall and light (<0.15 cc,<0.5 gram)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block for ADXRS150
±150°/s Single Chip Yaw Rate Gyro with Signal Conditioning
Functional Block Diagram for ADXRS150
ADXRS150 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXRS150ABG | Last Time Buy | CERAMIC BALL GRID ARRAY | 32 | Ind | $30.00 | 10/03/2008 |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADXRS150ABG-REEL | Last Time Buy | CERAMIC BALL GRID ARRAY | 32 | Ind | $30.00 | 09/26/2008 |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADXRS150EB | Last Time Buy | Evaluation Boards | - | Ind | $50.00 | 11/21/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close