| Features |
 |
- Complete acceleration measurement system on a single monolithic IC
- Available ±35g, ±50g, or ±70g output full-scale ranges
- Full differential sensor and circuitry for high resistance to EMI/RFI
- Environmentally robust packaging
- Complete mechanical and electrical self-test on digital command
|
- Output ratiometric to supply
- Sensitive axis in the plane of the chip
- High linearity (0.2% of full-scale)
- Frequency response down to dc
- Low noise
- Low power consumption (1.3 mA)
- 400 Hz, 2-pole Bessel filter
|
| |
|