| Features |
 |
- Small and thin
4 mm × 4 mm × 1.45 mm LFCSP package
- 3 mg resolution at 50 Hz
- Wide supply voltage range: 2.4 V to 6 V
- Low power: 350 µA at Vs = 2.4 V (typ)
- Good zero g bias stability
- Good sensitivity accuracy
|
- X-axis and Y-axis aligned to within 0.1° (typ)
- BW adjustment with a single capacitor
- Single-supply operation
- 10,000 g shock survival
- Compatible with Sn/Pb and Pb-free solder processes
|
| |
|