| Features |
 |
- Complete Acceleration Measurement System on a Single Monolithic IC
- ±35g/±35g, ±50g/±50g, and ±70g/±35g Ranges Available
- Full Differential Sensor & Circuitry for High Resistance to EMI/RFI
- Environmentally robust packaging
- Complete Mechanical and Electrical Self-test on Digital Command
|
- Output Ratiometric to Supply
- Sensitive Axis in the Plane of the Chip
- High Linearity (0.2% of Full-scale)
- Frequency Response Down To DC
- Low-Noise (1 mg/rt Hz)
- Low-Power Consumption (2.2 mA)
- 400 Hz, 2 pole Bessel Filter
|
| |
|