Analog Devices ADXL204 - Precision ±1.7<i>g</i> Single-/Dual-Axis <i>i</i>MEMS® Accelerometer
MEMS and Sensors
iMEMS® Accelerometers 
iMEMS® Gyroscopes
Analog Temperature Sensors
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADXL204 Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer

Data Sheets
Application Notes pdf(213k) Evaluation Boards pdf(76k) Price, Packaging, and Availability
Product Description
The ADXL204 is a high precision, low power, complete dual-axis accelerometer with signal-conditioned voltage outputs, all on a single monolithic IC. Like the ADXL203, it measures acceleration with a...More
New! Tighter specifications on sensitivity, cross-axis sensitivity, and non-linearity.
 Specifications
Output Type Analog
TypicalBand Width (kHz) 2.5kHz
Voltage Supply (V) 3 to 6
Range +/- 1.7g
Sensitivity 620 mV/g
# of Axes 2
Sensitivity Accuracy (%) ±4
Temp Range (°C) -40 to 125°C
Package E-8
Noise Density (µg/rtHz) 170
Find Similar Products
 
 Functional Block Diagram Enlarge
ADXL204
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • High performance, dual-axis accelerometer on a single IC chip
  • Specified at Vs=3.3V
  • 5 mm × 5 mm × 2 mm LCC package
  • Better than 2 mg resolution at 60 Hz
  • Low power: 500 µA at VS = 3.3 V (typical)
  • High zero g bias stability
  • High sensitivity accuracy
  • –40°C to +125°C temperature range
  • X-axis and Y- axis aligned to within 0.1° (typical)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADXL204 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADXL204CE Prodn 8 ld LCC 8 Ind $12.00 5/16/2008E
Material
Declaration
Contact ADIAdd to Cart
ADXL204CE-REEL Prodn 8 ld LCC 8 Ind - - E
Material
Declaration
Contact ADIAdd to Cart
ADXL204EB Prodn EVALUATION BOARDS 8 Ind $29.95 5/16/2008N Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part## of AxesRangeSensitivitySensitivity Accuracy (%)Output TypeTypicalBand Width (kHz)Noise Density (µg/rtHz)Voltage Supply (V)Supply Current (max)Temp Range (°C)PackagePrice* (1000 pcs.)
ADXL3202+/- 5g174 mV/g±10Analog2.52502.4 to 60.5mA-20 to 70°C CP-16$3.75
ADXL3212+/- 18g57 mV/g±10Analog2.53202.4 to 60.5mA-20 to 70°C CP-16$3.75
ADXL2042+/- 1.7g620 mV/g±4Analog2.51703 to 60.5mA-40 to 125°CE-8$12.00
ADXL1031+/- 1.7g1000 mV/g±4Analog2.51103 to 60.7mA-40 to 125°CE-8$7.75
ADXL3222+/- 2g420 mV/g±10Analog2.52202.4 to 60.5mA-20 to 70°C CP-16$3.75
ADXL2032+/- 1.7g1000 mV/g±4Analog2.51103 to 60.7mA-40 to 125°CE-8$12.00
ADXL3303+/- 3g300 mV/g±10Analog1.62801.8 to 3.60.18mA-25 to 70°C4mm x 4mm LFCSP$5.45
ADXL1931+/- 250g8 mV/g±5Analog0.45,0004.75 to 5.251.5mA-40 to 125°CE-8$7.70
ADXL2782+/- 70g27mV/g±5Analog0.41,8004.75 to 5.252.2mA-40 to 105-E-8$10.50
ADXL3232+/- 3g300 mV/g±10Analog1.62801.8 to 3.60.18mA-25 to 70°C4mm x 4mm LFCSP$3.50
ADXL781+/- 70g27mV/g±5Analog0.41,8004.75 to 5.251.3mA-40 to 105-E-8$7.00
ADXL3112+/- 2g174 mV/g±15Analog63002.4 to 5.250.4mA0 to 70°CE-8**
ADXL2022+/- 2g12.5 %/g±16PWM62003 to 5.250.6mA-40 to 85°CE-8$8.50
ADXL2102+/- 10g4.0 %/g±20PWM62003 to 5.250.6mA-40 to 85°CE-8**
ADXL2132+/- 1.2g30 %/g±10PWM2.51603 to 60.7mA-40 to 85°CE-8$9.70

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.