ADV7170:  Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01

The ADV7170/ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with ...More

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv™ site.

ADV7170:  Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01

Product Description

The ADV7170/ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with worldwide standards.

Features

  • ITU-R BT601/656 YCrCb to PAL/NTSC Video Encoder
  • High Quality 10-Bit Video DACs
  • SSAF (Super Sub-Alias Filter)
  • Advanced Power Management Features
  • CGMS (Copy Generation Management System)
  • WSS (Wide Screen Signalling)
  • Simultaneous Y, U, V, C Output Format
  • NTSC-M, PAL-M/N, PAL-B/D/G/H/I, PAL-60
  • Single 27 MHz Clock Required (x2 Oversampling)
  • 80 dB Video SNR
  • 32-Bit Direct Digital Synthesizer for Color Subcarrier

Diagrams

  • Enlarge
  • Other Diagrams
  • Symbols and Footprints
ADV7170 Diagram
Functional Block Diagram for ADV7170

Specifications

# DAC 4
Resolution (Bits) 10bit
Input Data Resolution 8bit
Max Oversampling (MHz) 27MHz
Standard Definition X
Component RGB/YPbPr X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 44-Lead PQFP

Explore Other Products

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.76
AD724 n/a n/a - - X - - RGB only X $6.08
AD725 n/a n/a - - X - - RGB only X $4.56
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.40
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.67
ADV7194 6 10 10 54 X X - X X $20.97
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.00
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.65
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X $4.00
ADV7392 3 10 10 297 X X X X X -
ADV7393 3 10 10 297 X X X X X $4.35

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.