AD8400:  Single-Channel Digital Potentiometer

The AD8400/AD8402/AD8403 provide a single, dual or quad channel, 256 position digitally controlled variable resistor (VR) device. These devices perform the same electronic adjustment function as ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD8400:  Single-Channel Digital Potentiometer

Product Description

The AD8400/AD8402/AD8403 provide a single, dual or quad channel, 256 position digitally controlled variable resistor (VR) device. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. The AD8400 contains a single variable resistor in the compact SO-8 package. The AD8402 contains two independent variable resistors in saving SO-14 surface mount package. The AD8403 contains four independent variable resistors in 24-lead PDIP, SOIC and TSSOP packages. Each part contains a fixed resistor with a wiper contact that taps the fixed resistor value at a point determined by a digital code loaded into the controlling serial input register. The resistance between the wiper and either endpoint of the fixed resistor varies linearly with respect to the digital code transferred into the VR latch. Each variable resistor offers a completely programmable value of resistance, between the A terminal and the wiper or the B terminal and the wiper. The fixed A to B terminal resistance of 1 kOhm, 10 kOhm, 50 kOhm or 100 kOhm has a ±1% channel-to-channel matching tolerance with a nominal temperature coefficient of 500 ppm/°C. A unique switching circuit minimizes the high glitch inherent in traditional switched resistor designs avoiding any make-before-break or break-before-make operation.

Each VR has its own VR latch that holds its programmed resistance value. These VR latches are updated from an SPI compatible serial-to-parallel shift register that is loaded from a standard 3-wire serial-input digital interface. Ten data bits make up the data word clocked into the serial input register. The data word is decoded where the first two bits determine the address of the VR latch to be loaded, the last eight bits are data. A serial data output pin at the opposite end of the serial register allows simple daisy-chaining in multiple VR applications without additional external decoding logic.

Features

  • 256-Position
  • Replaces 1,2 or 4 Potentiometers
  • 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Power Shutdown - Less than 5 µA
  • 3-Wire SPI-Compatible Serial
    Data Input
  • 10 MHz Update Data Loading Rate
  • 2.7 V to 5.5 V Single-Supply Operation
  • Midscale Preset

Diagrams

AD8400 Diagram
Pin Configuration Diagram for AD8400

Specifications

# Channels 1
# Positions 256
Memory Type Volatile
Interface SPI
Resistor Values (kOhms) 1, 10, 50, 100
Voltage Range (V) +5.5V
Supply Current (max) 0.01µA
Temp. Range -40 °C to.. 125Deg
Absolute Tempco (ppm/°C) 500ppm/C
Package PDIP,SOIC

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.90
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.49
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.44
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.44
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.89
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.83
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.63
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.57
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.63
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.92
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.88
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.12
AD5260 1 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.78
AD5280 1 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.78
AD5290 1 256 Volatile SPI 10, 50, 100 ±15 +30 10µA 105 35 $1.95
AD5222 2 128 Volatile Up/Down 10, 50, 100, 1M ±3 +5.5 15µA 85 35 $0.79
AD5243 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5162 2 256 Volatile SPI 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5248 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5207 2 256 Volatile SPI 10, 50, 100 ±3 +5.5 40µA 125 500 $1.05
AD8402 2 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.66
AD5242 2 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $1.25
AD5262 2 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.95
AD5282 2 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.95
AD5203 4 64 Volatile SPI 10, 100 - +5.5 0.01µA 85 700 $1.45
AD5204 4 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.50
AD8403 4 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $2.76
AD5263 4 256 Volatile I2C, SPI 20, 50, 200 ±5 +15 1µA 125 30 $2.55
AD5206 6 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.92
AD5273 1 64 One Time Programmable I2C 1, 10, 50, 100 - +5.5 0.1µA 105 300 $0.68
AD5171 1 64 One Time Programmable I2C 5, 10, 50, 100 - +5.5 4µA 125 35 $0.71
AD5170 1 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5172 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.30
AD5173 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.30
AD5258 1 64 Non-Volatile I2C 1, 10, 50, 100 - +5.5 4µA 85 300 $0.58
AD5259 1 256 Non-Volatile I2C 5, 10, 50, 100 n/a +5.5 3µA 85 300 $0.89
AD5231 1 1,024 Non-Volatile SPI 10, 50, 100 ±3 +5.5 2.7µA 85 600 $1.95
AD5251 2 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 600 $1.95
AD5252 2 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $1.59
AD5232 2 256 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 300 $2.37
AD5235 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.48
ADN2850 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.48
AD5255 3 512 Non-Volatile I2C 25, 250 ±3 +5.5 3.5µA 85 35 $5.09
AD5233 4 64 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 600 $2.47
AD5253 4 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.46
AD5254 4 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.55

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices