AD5204: 4-Channel Digital Potentiometer
The AD5204/AD5206 provides 4-/6-channel, 256-position digitally controlled variable resistor (VR) devices. These devices perform the same electronic adjustment function as a potentiometer or variable ...More
AD5204: 4-Channel Digital Potentiometer
Product Description
The AD5204/AD5206 provides 4-/6-channel, 256-position digitally controlled variable resistor (VR) devices. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. Each channel of the AD5204/AD5206 contains a fixed resistor with a wiper contact that taps the fixed resistor value at a point determined by a digital code loaded into the SPI-compatible serial-input register. The resistance between the wiper and either endpoint of the fixed resistor varies linearly with respect to the digital code transferred into the VR latch. The variable resistor offers a completely programmable value of resistance between the A terminal and the wiper or the B terminal and the wiper. The fixed A-to-B terminal resistance of 10 kΩ, 50 kΩ, or 100 kΩ has a nominal temperature coefficient of 700 ppm/°C.
Each VR has its own VR latch that holds its programmed resistance value. These VR latches are updated from an internal serial-to-parallel shift register that is loaded from a standard 3-wire serial-input digital interface. Eleven data bits make up the data-word clocked into the serial input register. The first three bits are decoded to determine which VR latch will be loaded with the last eight bits of the data-word when the CS strobe is returned to logic high. A serial data output pin at the opposite end of the serial register (AD5204 only) allows simple daisy chaining in multiple VR applications without requiring additional external decoding logic.
An optional reset (PR) pin forces all the AD5204 wipers to the midscale position by loading 0x80 into the VR latch.
The AD5204/AD5206 is available in the 24-lead surface-mount SOIC, TSSOP, and PDIP packages. The AD5204 is also available in a 32-lead, 5 mm × 5 mm LFCSP package. All parts are guaranteed to operate over the extended industrial temperature range of −40°C to +85°C.
For additional single-, dual-, and quad-channel devices, see the AD8400/AD8402/AD8403 data sheets.
ApplicationsData Sheet, Rev. A, 11/07
Features
- 256 positions
- Multiple independently programmable channels
AD5204—4-channel
AD5206—6-channel - Potentiometer replacement
- Terminal resistance of 10 kΩ, 50 kΩ, 100 kΩ
- 3-wire SPI-compatible serial data input
- +2.7 V to +5.5 V single-supply operation; ±2.7 V dual-supply operation
- Power-on midscale preset
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5204
4-Channel Digital Potentiometer
Functional Block Diagram for AD5204
| Part# | # Channels | # Positions | Memory Type | Interface | Resistor Values (kOhms) | Bipolar Voltage Range (V) | Voltage Range (V) | Supply Current (max) | Temp. Range -40 °C to.. | Absolute Tempco (ppm/°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.90 |
| AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 |
| AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.49 |
| AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 |
| AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.44 |
| AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.44 |
| AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.89 |
| AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.83 |
| AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.63 |
| AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.57 |
| AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.63 |
| AD5161 | 1 | 256 | Volatile | I2C, SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.92 |
| AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.88 |
| AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.12 |
| AD5260 | 1 | 256 | Volatile | SPI | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.78 |
| AD5280 | 1 | 256 | Volatile | I2C | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.78 |
| AD5290 | 1 | 256 | Volatile | SPI | 10, 50, 100 | ±15 | +30 | 10µA | 105 | 35 | $1.95 |
| AD5222 | 2 | 128 | Volatile | Up/Down | 10, 50, 100, 1M | ±3 | +5.5 | 15µA | 85 | 35 | $0.79 |
| AD5243 | 2 | 256 | Volatile | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 |
| AD5162 | 2 | 256 | Volatile | SPI | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 |
| AD5248 | 2 | 256 | Volatile | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 |
| AD5207 | 2 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 40µA | 125 | 500 | $1.05 |
| AD8402 | 2 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.66 |
| AD5242 | 2 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $1.25 |
| AD5262 | 2 | 256 | Volatile | SPI | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.95 |
| AD5282 | 2 | 256 | Volatile | I2C | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.95 |
| AD5203 | 4 | 64 | Volatile | SPI | 10, 100 | - | +5.5 | 0.01µA | 85 | 700 | $1.45 |
| AD5204 | 4 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 12µA | 85 | 700 | $1.50 |
| AD8403 | 4 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $2.76 |
| AD5263 | 4 | 256 | Volatile | I2C, SPI | 20, 50, 200 | ±5 | +15 | 1µA | 125 | 30 | $2.55 |
| AD5206 | 6 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 12µA | 85 | 700 | $1.92 |
| AD5273 | 1 | 64 | One Time Programmable | I2C | 1, 10, 50, 100 | - | +5.5 | 0.1µA | 105 | 300 | $0.68 |
| AD5171 | 1 | 64 | One Time Programmable | I2C | 5, 10, 50, 100 | - | +5.5 | 4µA | 125 | 35 | $0.71 |
| AD5170 | 1 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 |
| AD5172 | 2 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.30 |
| AD5173 | 2 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.30 |
| AD5258 | 1 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | - | +5.5 | 4µA | 85 | 300 | $0.58 |
| AD5259 | 1 | 256 | Non-Volatile | I2C | 5, 10, 50, 100 | n/a | +5.5 | 3µA | 85 | 300 | $0.89 |
| AD5231 | 1 | 1,024 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 2.7µA | 85 | 600 | $1.95 |
| AD5251 | 2 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 600 | $1.95 |
| AD5252 | 2 | 256 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $1.59 |
| AD5232 | 2 | 256 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 3.5µA | 85 | 300 | $2.37 |
| AD5235 | 2 | 1,024 | Non-Volatile | SPI | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $3.48 |
| ADN2850 | 2 | 1,024 | Non-Volatile | SPI | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $3.48 |
| AD5255 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $5.09 |
| AD5233 | 4 | 64 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 3.5µA | 85 | 600 | $2.47 |
| AD5253 | 4 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $2.46 |
| AD5254 | 4 | 256 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $2.55 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD5204 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close