AD5161:  256 Position SPI/I2C Selectable Digital Potentiometer

The AD5161 provides a compact 3 mm x 4.9 mm packaged solution for 256 position adjustment applications. This device performs the same electronic adjustment function as a mechanical potentiometer or ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD5161:  256 Position SPI/I2C Selectable Digital Potentiometer

Product Description

The AD5161 provides a compact 3 mm x 4.9 mm packaged solution for 256 position adjustment applications. This device performs the same electronic adjustment function as a mechanical potentiometer or a variable resistor. The low temperature coefficient makes this device ideal for high accuracy and stability variable resistance adjustments.

The wiper settings are controllable through a pin selectable SPI or I2C compatible digital interface, which can also be used to read back the present wiper register control word.

Operating from a 2.7 to 5.5 volt power supply consuming less than 5µA allows for usage in portable battery operated applications.

Features

  • 256 Position
  • End-to-End Resistance
    5kΩ, 10kΩ , 50kΩ , 100kΩ
  • Compact uSOIC-10 (3 mm x 4.9 mm) Package
  • Pin Selectable I2C or SPI Compatible Interface
  • Extra Package Address Decode Pin A0
  • Full Read/Write of Wiper Register
  • Power ON Reset to Midscale
  • Single Supply +2.7 V to +5.5V
  • Low Temperature
    Coefficient 35 ppm/°C
  • Low power, IDD=5 µA
  • Wide Operating
    Temperature –40°C to +125°C

Diagrams

AD5161 Diagram
Functional Block Diagram for AD5161

Specifications

# Channels 1
# Positions 256
Memory Type Volatile
Interface I2C,SPI
Resistor Values (kOhms) 5, 10, 50, 100
Voltage Range (V) +5.5V
Supply Current (max) 3µA
Temp. Range -40 °C to.. 125Deg
Absolute Tempco (ppm/°C) 35ppm/C
Package MSOP

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.90
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.49
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.44
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.44
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.89
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.83
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.63
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.57
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.63
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.92
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.88
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.12
AD5260 1 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.78
AD5280 1 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.78
AD5290 1 256 Volatile SPI 10, 50, 100 ±15 +30 10µA 105 35 $1.95
AD5222 2 128 Volatile Up/Down 10, 50, 100, 1M ±3 +5.5 15µA 85 35 $0.79
AD5243 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5162 2 256 Volatile SPI 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5248 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5207 2 256 Volatile SPI 10, 50, 100 ±3 +5.5 40µA 125 500 $1.05
AD8402 2 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.66
AD5242 2 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $1.25
AD5262 2 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.95
AD5282 2 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.95
AD5203 4 64 Volatile SPI 10, 100 - +5.5 0.01µA 85 700 $1.45
AD5204 4 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.50
AD8403 4 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $2.76
AD5263 4 256 Volatile I2C, SPI 20, 50, 200 ±5 +15 1µA 125 30 $2.55
AD5206 6 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.92
AD5273 1 64 One Time Programmable I2C 1, 10, 50, 100 - +5.5 0.1µA 105 300 $0.68
AD5171 1 64 One Time Programmable I2C 5, 10, 50, 100 - +5.5 4µA 125 35 $0.71
AD5170 1 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $0.99
AD5172 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.30
AD5173 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.30
AD5258 1 64 Non-Volatile I2C 1, 10, 50, 100 - +5.5 4µA 85 300 $0.58
AD5259 1 256 Non-Volatile I2C 5, 10, 50, 100 n/a +5.5 3µA 85 300 $0.89
AD5231 1 1,024 Non-Volatile SPI 10, 50, 100 ±3 +5.5 2.7µA 85 600 $1.95
AD5251 2 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 600 $1.95
AD5252 2 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $1.59
AD5232 2 256 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 300 $2.37
AD5235 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.48
ADN2850 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.48
AD5255 3 512 Non-Volatile I2C 25, 250 ±3 +5.5 3.5µA 85 35 $5.09
AD5233 4 64 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 600 $2.47
AD5253 4 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.46
AD5254 4 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.55

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices