AD1955:  High Performance, Multibit Sigma-Delta DAC with SACD Playback

The AD1955 is a complete, high performance, single chip stereo digital audio playback system comprised of a multi-bit sigma-delta modulator, digital interpolation filters and a continuous-time ...More

For more information on ADI's Audio Portfolio, visit the Audio Solutions home page.

AD1955:  High Performance, Multibit Sigma-Delta DAC with SACD Playback

Product Description

The AD1955 is a complete, high performance, single chip stereo digital audio playback system comprised of a multi-bit sigma-delta modulator, digital interpolation filters and a continuous-time differential current output DAC section. Unique to this audio DAC is the separate SACD (super audio CD) bit-stream and external digital filter interface, which allows users maximum system flexibility. The AD1955 supports 24-bits, 192 kHz sample rate and is designed for use in high-end SACD players, DVD-audio, home theater, automotive audio, digital mixing consoles, digital audio effect processors and sampling musical keyboards.

Applications

  • High-End DVD-Audio, SACD, CD, Home Theatre Systems
  • Automotive Audio Systems, Sampling Musical Keyboards, Digital
  • Mixing Consoles, Digital Audio Effects Processors
  • Features

    • Supports 24-Bits, up to 192 kHz Sample Rate PCM Audio Data
    • Supports SACD bit-stream and External Digital Filter Interface
    • Multibit Sigma Delta Modulator with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
    • Data Directed Scrambling DAC - Least Sensitive to Jitter
    • 8.64 mA p-p Differential Output Current for Optimum Performance, with +3 dB headroom in SACD mode
    • 5 V Power Supply Stereo Audio DAC System
    • 120 dB SNR/DNR (not muted) at 48KHz Sample Rate (A-Weighted Stereo)
    • 123 dB SNR/DNR (Mono)
    • -110 dB THD+N
    • 110 dB Stopband Attenuation with ±0.0002dB Passband Ripple
    • Flexible Serial Data Port with Right-Justified, Left-Justified, I2S-Compatible and DSP Serial Port
    • 28 Lead SSOP Plastic Package

    Diagrams

    AD1955 Diagram
    Functional Block Diagram for AD1955

    Specifications

    DAC DNR (dB) 120dB
    SNR (dB) 120dB
    DAC THD+N @ 1 kHz (-3dB) 110dB
    Product Description Multibit Sigma-Delta D/A w/ SACD Playback

    Explore Other Products

    Part# DAC DNR (dB) SNR (dB) DAC THD+N @ 1 kHz (-3dB) Product Description Price* (1000-4999) Function
    AD1933 110 110 96 192 kHz, 24-Bit CODEC w/ PLL $3.62 DAC
    AD1934 108 108 96 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. $3.11 DAC
    AD1955 120 120 110 Multibit Sigma-Delta D/A w/ SACD Playback $6.78 DAC
    AD1853 116 117 104 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) $7.50 DAC
    AD1852 114 114 104 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) $5.50 DAC
    AD1854 113 112 97 Complete Single Chip Stereo Audio D/A $4.00 DAC
    AD1953 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06 DAC, Signal Processor
    AD1954 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06 DAC, Signal Processor
    AD1833A 110 110 95 Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A $3.93 DAC
    AD1958 109 108 96 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL - DAC
    AD1959 108 108 94 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A, w/ PLL - DAC
    AD1851 96 110 90 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies $4.65 DAC
    AD1857 94 - 90 Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A - DAC
    AD1859 94 - 88 Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A $4.40 DAC
    AD1858 94 - 90 Stereo, Single Supply 16-bit Sigma-Delta D/A - DAC
    AD1868 92 98 88 Single Supply Dual 18-Bit Audio DAC $11.64 DAC
    AD1866 90 95 86 Single Supply Dual 16-Bit Audio DAC $10.44 DAC

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices