AD1857:  Stereo, Single Supply 16-, 18- and 20-Bit Sigma-Delta DACs

The AD1857/AD1858 are complete single-chip stereo digital audio playback components. They each comprise an advanced digital interpolation filter, a revolutionary "linearity-compensated" multibit ...More

AD1857:  Stereo, Single Supply 16-, 18- and 20-Bit Sigma-Delta DACs

Product Description

The AD1857/AD1858 are complete single-chip stereo digital audio playback components. They each comprise an advanced digital interpolation filter, a revolutionary "linearity-compensated" multibit sigma-delta modulator with dither, a jitter-tolerant DAC, switched capacitor and continuous time analog filters and analog output drive circuitry. Other features include digital de-emphasis processing and mute. The AD1857/AD1858 support continuously variable sample rates with essentially linear phase response, and support 50/15 µs digital de-emphasis intended for "Redbook" 44.1 kHz sample frequency playback from Compact Discs. The user must provide a master clock that is synchronous with the left/right clock at 256 or 384 times the intended sample frequency.

The AD1857/AD1858 have a simple but very flexible serial data input port that allows for glueless interconnection to a variety of ADCs, DSP chips, AES/EBU receivers and sample rate converters. The AD1857 serial data input port can be configured in either 16-bit, 18-bit or 20-bit left-justified or I 2 S-justified modes. The AD1858 serial data input port can be configured in either 16-bit right-justified or DSP serial port compatible modes. The AD1857/AD1858 accept serial audio data in MSB first, twos-complement format. A power-down mode is offered to minimize power consumption when the device is inactive. The AD1857/AD1858 operate from a single +5 V power supply. They are fabricated on a single monolithic integrated circuit and housed in 20-pin SSOP packages for operation over the temperature range 0°C to +70°C.

Diagrams

AD1857 Diagram
Functional Block Diagram for AD1857

Specifications

DAC DNR (dB) 94dB
DAC THD+N @ 1 kHz (-3dB) 90dB
Product Description Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A

Explore Other Products

Part# DAC DNR (dB) SNR (dB) DAC THD+N @ 1 kHz (-3dB) Product Description Price* (1000-4999) Function
AD1933 110 110 96 192 kHz, 24-Bit CODEC w/ PLL $3.62 DAC
AD1934 108 108 96 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. $3.11 DAC
AD1955 120 120 110 Multibit Sigma-Delta D/A w/ SACD Playback $6.78 DAC
AD1853 116 117 104 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) $7.50 DAC
AD1852 114 114 104 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) $5.50 DAC
AD1854 113 112 97 Complete Single Chip Stereo Audio D/A $4.00 DAC
AD1953 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06 DAC, Signal Processor
AD1954 112 112 100 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.06 DAC, Signal Processor
AD1833A 110 110 95 Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A $3.93 DAC
AD1958 109 108 96 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL - DAC
AD1959 108 108 94 Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A, w/ PLL - DAC
AD1851 96 110 90 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies $4.65 DAC
AD1857 94 - 90 Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A - DAC
AD1859 94 - 88 Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A $4.40 DAC
AD1858 94 - 90 Stereo, Single Supply 16-bit Sigma-Delta D/A - DAC
AD1868 92 98 88 Single Supply Dual 18-Bit Audio DAC $11.64 DAC
AD1866 90 95 86 Single Supply Dual 16-Bit Audio DAC $10.44 DAC

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices