AD7740: 3 V/5 V Low Power, Synchronous Voltage-to-Frequency Converter
The AD7740 is the world's smallest, lowest-cost, 12-Bit accurate VFC.
Since this is a synchronous converter, the output frequency is related to the fixed master clock frequency so ...More
AD7740: 3 V/5 V Low Power, Synchronous Voltage-to-Frequency Converter
Product Description
The AD7740 is the world's smallest, lowest-cost, 12-Bit accurate VFC.
Since this is a synchronous converter, the output frequency is related to the fixed master clock frequency so temperature stability is much improved over asynchronous VFCs. With a 1 MHz input clock frequency, the FS output frequency is 900 kHz. The voltage reference input can be tied to the supply, if required.
Historically the primary applications for VFCs have been either to implement low cost A/D conversion or to achieve simple isolation.
The AD7740 is being offered in an 8-pin MicroSOIC package plus an 8-lead SOT-23 package. The SOT-packaged devices are only available on T&R. Two operating temperature ranges are available; from 0°C to +85°C and from -40°C to +105°C.
Features
- Synchronous Operation
- Full-Scale Frequency Set by External System Clock
- 8-Lead SOT-23 and 8-Lead microSOIC Package
- 3 V and 5 V Operation
- Low Power: 3 mW (Typ)
- Nominal Input Range: 0 to VREF
- True - 150 mV Capability Without Charge Pump
- VREF Range: 2.5 V to VDD
- Internal 2.5 V Reference
- 1 MHz Max Input Frequency
- Selectable High Impedance Buffered Input
- Minimal External Components Required
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7740
3 V/5 V Low Power, Synchronous Voltage-to-Frequency Converter
Functional Block Diagram for AD7740
| Part# | Architecture | # Channels | Input Voltage Range (V) | Full Scale Fout (kHz) | Reference Voltage (V) | Accuracy (%/kHz) | Input Clk Frequency (MHz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD537 | Non-Synchronous | 1-Single Ended | ±11 | 150 | 1 | 0.25 | - | +/- 5 to +/- 18 | 2.5 | 14-Lead CerDIP | $9.54 |
| AD650 | Non-Synchronous | 1-Single Ended | +11 | 1000 | - | 0.1 | - | +/- 9 to +/- 18 | 8 | 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC | $7.92 |
| AD652 | Synchronous | 1-Single Ended | ±10 | 2500 | 5 | 2 | 5 | +/- 6 to +/- 15 | 15 | 20-Lead PLCC | $9.80 |
| AD654 | Non-Synchronous | 1-Single Ended | ±14 | 500 | - | 0.4 | - | +/- 5 to +/- 18 | 2.5 | 8-Lead PDIP, 8-Lead SOIC | $3.72 |
| AD7740 | Synchronous | 1-Single Ended | +2.5 | 500 | 2.5 | 1 | 1 | 3 to 5.25 | 1.5 | 8-Lead MSOP, 8-Lead SOT-23 | $0.90 |
| AD7741 | Synchronous | 1-Single Ended | +2.5 | 3072 | 2.5 | 2 | 6.144 | 4.75 to 5.25 | 8 | 8-Lead PDIP, 8-Lead SOIC | $1.74 |
| AD7742 | Synchronous | 2-Differential, 3-Pseudo Differential | +3.5 | 3072 | 2.5 | 2 | 6.144 | 4.75 to 5.25 | 8 | 16-Lead PDIP, 16-Lead SOIC | - |
| ADVFC32 | Non-Synchronous | 1-Single Ended | +10 | 500 | - | 0.2 | - | +/- 9 to +/- 18 | 8 | 14-Lead PDIP | $6.07 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7740 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close