ADV7184:  Multiformat SDTV Video Decoder with Fast Switch Overlay Support

The ADV7184 integrated video decoder automatically detects and converts standard analog baseband television signals compatible with worldwide NTSC, PAL, and SECAM standards into 4:2:2 component video ...More

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv™ site.

ADV7184:  Multiformat SDTV Video Decoder with Fast Switch Overlay Support

Product Description

The ADV7184 integrated video decoder automatically detects and converts standard analog baseband television signals compatible with worldwide NTSC, PAL, and SECAM standards into 4:2:2 component video data compatible with 16- or 8-bit CCIR 601/CCIR 656.

The advanced, highly flexible digital output interface enables performance video decoding and conversion in line-locked, clock-based systems. This makes the device ideally suited for a broad range of applications with diverse analog video character-istics, including tape-based sources, broadcast sources, security and surveillance cameras, and professional systems.

The accurate 10-bit ADC provides professional quality video performance and is unmatched. This allows true 8-bit resolution in the 8-bit output mode.

The 12 analog input channels accept standard composite, S-video, and component video signals in an extensive number of combinations.

AGC and clamp-restore circuitry allow an input video signal peak-to-peak range of 0.5 V to 1.6 V. Alternatively, these can be bypassed for manual settings.

The fixed 54 MHz clocking of the ADCs and datapath for all modes allows very precise, accurate sampling and digital filtering. The line-locked clock output allows the output data rate, timing signals, and output clock signals to be synchronous, asynchronous, or line locked even with ±5% variation in line length. The output control signals allow glueless interface connections in most applications. The ADV7184 modes are set up over a 2-wire, serial, bidirectional port (I2C compatible).

SCART and overlay functionality are enabled by the ability of the ADV7184 to process CVBS and standard definition RGB signals simultaneously. Signal mixing is controlled by the fast blank pin. The ADV7184 is fabricated in a 3.3 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. It is packaged in a small, Pb-free, 80-lead LQFP.

Applications

  • High end DVD recorders
  • Video projectors
  • HDD-based PVRs/DVDRs
  • LCD TVs
  • Set-top boxes
  • Security systems
  • Digital televisions
  • AVR receivers

Data Sheet, Rev. A, 2/07

Features

  • Multiformat video decoder supports NTSC (J/M/4.43), PAL (B/D/G/H/I/M/N), SECAM
  • Integrates four 54 MHz, 10-bit ADCs
  • SCART fast blank support
  • Clocked from a single 28.63636 MHz crystal
  • Line-locked clock-compatible (LLC)
  • Adaptive Digital Line Length Tracking (ADLLT™), signal processing, and enhanced FIFO management give mini-TBC functionality
  • 5-line adaptive comb filters
  • Proprietary architecture for locking to weak, noisy, and unstable video sources such as VCRs and tuners
  • Subcarrier frequency lock and status information output
  • Integrated automatic gain control (AGC) with adaptive peak white mode
  • Macrovision® copy protection detection
  • Chroma transient improvement (CTI)

Diagrams

ADV7184 Diagram
Functional Block Diagram for ADV7184

Specifications

Resolution (Bits) 10bit
ADC Speed (MHz) 54MHz
Output Resolution (bits) 8bit
Input Color Formats NTSC,PAL,SECAM
Input Signal Types Composite,RGB SCART,Y/C,YPbPr
Data Output Formats 8 & 16-bit YCbCr 4:2:2
# Input Channels 12
Package 80-Lead LQFP
Power Dissipation (mW) 550mW

Explore Other Products

EVAL-ATV - Advanced Television Mother Board

Subscribe to New Products Feed
Part# Resolution (Bits) ADC Speed (MHz) Output Resolution (bits) Input Color Formats Input Signal Types Data Output Formats # Input Channels Price* (1000-4999)
ADV7180 10 86 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 $5.70
ADV7181 9 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 $6.95
ADV7181B 9 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 $6.95
ADV7183 10 27 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 -
ADV7183A 10 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 12 $8.05
ADV7184 10 54 8 NTSC, PAL, SECAM Composite, RGB SCART, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 12 $8.50
ADV7185 10 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2 6 -
ADV7188 12 54 10 NTSC, PAL, SECAM Composite, RGB SCART, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 12 $11.38
ADV7189 12 54 10 NTSC, PAL, SECAM Composite, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2 12 $15.30
ADV7189B 12 54 10 NTSC, PAL, SECAM Composite, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2 12 $15.30
ADV7400 10 110 8 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $14.75
ADV7400A 10 110 8 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $14.75
ADV7401 10 140 8 NTSC, PAL, SECAM Composite, RGB, RGB SCART, Y/C, YPbPr 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $14.75
ADV7402 12 110 10 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 30-bit YCbCr/RGB 4:4:4 12 $20.48
ADV7402A 12 110 10 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 30-bit YCbCr/RGB 4:4:4 12 $20.40
ADV7403 12 140 10 NTSC, PAL, SECAM Composite, RGB, RGB SCART, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $20.89
ADV7441 10 - - - - - - $13.95
ADV7441A 10 - - - - - - -
ADV7443 12 - - - - - - $15.84

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices