AD7416: Temperature Sensor: Temperature to Digital Converter, I2C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy
The AD7417 and AD7418 are 10-Bit, single and 4 Channel A/D Converter with an On-Chip Temperature Sensor that can operate from a single 2.7V to 5.5V power supply. The devices contain a 10µs ...More
AD7416: Temperature Sensor: Temperature to Digital Converter, I2C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy
Product Description
The AD7417 and AD7418 are 10-Bit, single and 4 Channel A/D Converter with an On-Chip Temperature Sensor that can operate from a single 2.7V to 5.5V power supply. The devices contain a 10µs successive-approximation converter based around a capacitor DAC, a 5 Channel Multiplexer, an On-Chip Temperature Sensor, an On-Chip Clock Oscillator, an On-Chip Track/Hold, and an On-Chip Reference (2.5V). The AD7416 is a temperature monitoring only device in an SO-8 package.
Features
- 10-Bit ADC with 15 µs and 30 µs Conversion Times
- Single and Four Single-Ended Analog Input Channels
- On-Chip Temperature Sensor: –40ºC to +125ºC
- On-Chip Track-and-Hold
- Automatic Power-Down at the End of a Conversion
- Over temperature Indicator
- Wide Operating Supply Range:
2.7 V to 5.5 V - I2C® Compatible Serial Interface
- Selectable Serial Bus Address Allows Connection of up to Eight
AD7416/AD7417s to a Single Bus - AD7416 Is a Superior Replacement for LM75
Diagrams
- Enlarge
- Symbols and Footprints
Typical Application Circuit for AD7416
Temperature Sensor: Temperature to Digital Converter, I2C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy
Typical Application Circuit for AD7416
| Part# | Temp Res(°C/LSB) | 25°C Temp Error (Deg C) | Resolution (Bits) | # Chan | DAC Outputs | Interface | Temp Range(s) | Supply Voltage Range | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.38 |
| ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C, I2C/SPI, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.47 |
| ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.20 |
| TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.23 |
| TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.23 |
| AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial, SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $0.99 |
| AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.03 |
| AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | $1.03 |
| AD7416 | 0.25 | n/a | 10 | 0 | --- | Switch (Off/On) | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $0.99 |
| AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.65 |
| AD7818 | 0.25 | ±1 | 10 | 1 | --- | Switch (Off/On) | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.31 |
| AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C, Serial, Switch (Off/On) | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.31 |
| AD7817 | 0.25 | ±1 | 10 | 4 | --- | Switch (Off/On) | -40 to +85 | +2.7V to +5.5V | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.25 |
| AD7417 | 0.25 | ±1 | 10 | 5 | --- | I2C, Serial, Switch (Off/On) | -40 to +125 | +2.7V to +5.5V | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | $2.95 |
| ADT7516 | 0.25 | n/a | 10 | 7 | 12-Bit x 4 | I2C/SPI, Serial, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs | $7.65 |
| ADT7411 | 0.25 | +0.5 | 10 | 11 | n/a | I2C, I2C/SPI, Serial, SPI | -40 to +120 | +2.7V to +5.5V | SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor | $2.19 |
| ADT6501 | 0.125 | ±4 | 11 | n/a | - | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.49 |
| ADT6502 | 0.125 | ±4 | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | - |
| ADT6503 | 0.0625 | n/a | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.49 |
| ADT6504 | 0.0625 | n/a | 12 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.49 |
| ADT7408 | 0.0625 | ±1 | 12 | 0 | --- | Switch (Off/On) | -20 to +125 | +3V to +3.6V | ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor | $0.86 |
| ADT75 | 0.0625 | n/a | 12 | 0 | --- | Switch (Off/On) | -55 to +125 | +3V to +5.5V | ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor | $0.65 |
| ADT7301 | 0.03125 | n/a | 13 | 0 | --- | Serial, SPI | -40 to +150 | +2.7V to +5.5V | 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP | $1.20 |
| ADT7302 | 0.03125 | n/a | 13 | 0 | --- | Serial, SPI | -40 to +125 | +2.7V to +5.25V | ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 | $0.62 |
| TMP06 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output | $0.65 |
| TMP01 | n/a | ±0.5 | n/a | 0 | --- | Analog, Switch (Off/On) | -55 to +125 | +4.5V to +13.2V | Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints | $2.64 |
| TMP05 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output | $0.65 |
| AD22105 | n/a | ±3 | n/a | 0 | --- | Switch (Off/On) | -40 to +125 | +2.7V to 7V | Low Voltage, Resistor Programmable Thermostatic Switch | $1.20 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7416 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7416ACHIPS | Contact ADI | CHIPS OR DIE | - | Comm. | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD7416AR | Prodn | 8 ld SOIC | 8 | Ind | $1.04 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7416AR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.04 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7416AR-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.04 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARM | Prodn | 8 ld MSOP | 8 | Ind | $1.04 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARM-REEL | Prodn | 8 ld MSOP | 8 | Ind | $1.04 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARM-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $1.04 | 08/08/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARMZ | Prodn | 8 ld MSOP | 8 | Ind | $0.99 | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $0.99 | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARMZ-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $0.99 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARZ | Prodn | 8 ld SOIC | 8 | Ind | $0.99 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $0.99 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7416ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $0.99 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-AD7416/7/8EBZ | Prodn | EVALUATION BOARDS | - | Comm. | $150.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close