RDC1740: 14-Bit Hybrid Synchro/Resolver-to-Digital Converter
The RDC1740 is a hybrid 14-bit continuous tracking resolver to digital converter. In the core of this hybrid, the conversion process is performed by a monolithic IC manufactured in Analog Devices ...More
RDC1740: 14-Bit Hybrid Synchro/Resolver-to-Digital Converter
Product Description
The RDC1740 is a hybrid 14-bit continuous tracking resolver to digital converter. In the core of this hybrid, the conversion process is performed by a monolithic IC manufactured in Analog Devices proprietary BiMOS II process that combines the advantages of CMOS logic and bipolar high accuracy linear circuits on the same chip. Internal isolating micro-transformers are used to provide true isolation of the signal and reference inputs. The 14-bit digital word is in a three-state digital form available in two bytes. Using separate ENABLE inputs for the most significant 8 bits and the least significant 6 or 4 bits not only simplifies multiplexing off more than one device onto a single data bus, but also enables the INHIBIT input to be used without interrupting the operation of tracking loop. The converters are hermetically sealed in a 32-pin welded metal package.
Quick Links
- Data Sheet Rev A, 10/2006, (pdf, 3583 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Internal Isolation Transformers
- Military Temperature Range
- Three Accuracy Options
- 14-Bit Resolution
- High, Continuous Tracking Rate
- 32-Pin Welded Metal Package
- Hermetically Sealed
- Ratiometric Conversion
- Laser Trimmed - No External Adjustment
- Three-State Latched Outputs
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for RDC1740
14-Bit Hybrid Synchro/Resolver-to-Digital Converter
Functional Block Diagram for RDC1740
RDC1740 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| RDC1740-413B | Prodn | METAL RECT. HERMETIC DIP | 32 | Ind | $1,342.83 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| RDC1740-418B | Prodn | METAL RECT. HERMETIC DIP | 32 | Ind | $1,342.83 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close