AD2S90:  Low Cost, Complete 12-Bit Resolver-to-Digital Converter

The AD2S90 is a complete 12-bit resolution tracking resolver-to- digital converter. No external components are required to operate the device.

The converter accepts 2 V rms ± 10% input signals ...More

AD2S90:  Low Cost, Complete 12-Bit Resolver-to-Digital Converter

Product Description

The AD2S90 is a complete 12-bit resolution tracking resolver-to- digital converter. No external components are required to operate the device.

The converter accepts 2 V rms ± 10% input signals in the range 3 kHz-20 kHz on the SIN, COS and REF inputs. A Type II servo loop is employed to track the inputs and convert the input SIN and COS information into a digital representation of the input angle. The bandwidth of the converter is set internally at 1 kHz. The maximum tracking rate is 375 rps at 12-bit resolution.

Angular position output information is available in two forms, absolute serial binary and incremental A quad B.

The absolute serial binary output is 12-bit (1 in 4096). The data output pin is high impedance when Chip Select CS is logic HI. This allows the connection of multiple converters onto a common bus. Absolute angular information in serial pure binary form is accessed by CS followed by the application of an external clock (SCLK) with a maximum rate of 2 MHz.

The encoder emulation outputs A, B and NM continuously produce signals equivalent to a 1024 line encoder.

When decoded this corresponds to 12-bits resolution. Three common north marker pulse widths are selected via a single pin (NMC).

An analog velocity output signal provides a representation of velocity from a rotating resolver shaft traveling in either a clockwise or counterclockwise direction.

The AD2S90 operates on a ±5 V dc ± 5% power supplies and is fabricated on Analog Devices' Linear Compatible CMOS process (LC2MOS). LC2MOS is a mixed technology process that combines precision bipolar circuits with low power CMOS logic circuits.

Features

  • Complete Monolithic Resolver-to-Digital Converter
  • Incremental Encoder Emulation (1024-Line)
  • Absolute Serial Data (12-Bit)
  • Differential Inputs
  • 12-Bit Resolution
  • Industrial Temperature Range
  • 20-Lead PLCC
  • Low Power (50 mW)

Diagrams

AD2S90 Diagram
Functional Block Diagram for AD2S90

Specifications

Resolution (Bits) 12bit
Package 20PLCC
Max Track Rate (+/- rps) 500
Accuracy (arcmin) 10.6
Temp_Range (C) -40 to +85
Ref Freq (Hz) 3k-20k
Vel o/p Yes
Vel Lnrty (+/- FSR max) n/a
Power (mW) 50mW
Interface Serial
Encoder Emulation Yes
Supplies (V) ±5V

Explore Other Products

Part# Resolution (Bits) Max Track Rate (+/- rps) Accuracy (arcmin) Ref Freq (Hz) Vel o/p Vel Lnrty (+/- FSR max) Interface Encoder Emulation Price* (1000-4999)
AD2S1200 12 1,000 22/11 10k-20k Yes 2lsb Parallel/Serial Yes $12.00
AD2S1205 12 1,250 22/11 10k-20k Yes 2lsb Parallel/Serial Yes $12.00
AD2S44 14 20 4 400-2.6k No n/a Parallel No -
AD2S80A 16 1040/260/65/16.25 8/4/2 50-20k Yes 3 Parallel No $47.52
AD2S83 16 1040/260/65/16.25 8 0-20k Yes 0.25 to1 Parallel No $70.24
AD2S90 12 500 10.6 3k-20k Yes n/a Serial Yes $27.50
RDC1740 14 27 5.3 400-2.6k No n/a Parallel No -
SDC1740 14 27 5.3 400-2.6k No n/a Parallel No -
SDC1741 12 18 15.3 400-2.6k No n/a Parallel No -
SDC1742 12 18 8.5 400-2.6k No n/a Parallel No -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices