AD2S80A: Variable Resolution Resolver-to-Digital Converters
The AD2S80A/AD2S81A/AD2S82A series are monolithic 10-, 12-, 14, or 16-bit tracking resolver-to-digital converters.
The converter allows users to select their own resolution and dynamic ...More
Data Sheets for the AD2S81A and the AD2S82A are available under "More Data Sheets".
AD2S80A: Variable Resolution Resolver-to-Digital Converters
Product Description
The AD2S80A/AD2S81A/AD2S82A series are monolithic 10-, 12-, 14, or 16-bit tracking resolver-to-digital converters.
The converter allows users to select their own resolution and dynamic performance with external components. This allows the users great flexibility in defining the converter that best suits their system requirements. The converter allows users to select the resolution to be 10, 12, 14, or 16 bits [AD2S81A allows 12 bit resolution only] and to track resolver signals rotating at up to 1040 revs per second (62,400 rpm) when set to 10-bit resolution.
The AD2S80A/AD2S81A/AD2S82A series converts resolver format input signals into a parallel natural binary digital word using a ratiometric tracking conversion method. This ensures high noise immunity and tolerance of long leads allowing the converter to be located remote from the resolver.
The AD2S80A/AD2S81A/AD2S82A series operates over reference frequencies in the range 50 Hz to 20,000 Hz.
Features
- AD2S80A/AD2S81A/AD2S82A
Tracking R/D Converter
Ratiometric Conversion
High Max Tracking Rate 1040 RPS (10 Bits)
10-, 12-, 14-, or 16-Bit Resolution Set by User
Dynamic Performance Set by User
Velocity Output
- AD2S81A
12-Bit fixed resolution only
28-Lead DIP package - AD2S82A
VCO output
Data complement facility
44-Lead PLCC package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD2S80A
Variable Resolution Resolver-to-Digital Converters
Functional Block Diagram for AD2S80A
| Part# | Resolution (Bits) | Max Track Rate (+/- rps) | Accuracy (arcmin) | Ref Freq (Hz) | Vel o/p | Vel Lnrty (+/- FSR max) | Interface | Encoder Emulation | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD2S1200 | 12 | 1,000 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.00 |
| AD2S1205 | 12 | 1,250 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.00 |
| AD2S44 | 14 | 20 | 4 | 400-2.6k | No | n/a | Parallel | No | - |
| AD2S80A | 16 | 1040/260/65/16.25 | 8/4/2 | 50-20k | Yes | 3 | Parallel | No | $47.52 |
| AD2S83 | 16 | 1040/260/65/16.25 | 8 | 0-20k | Yes | 0.25 to1 | Parallel | No | $70.24 |
| AD2S90 | 12 | 500 | 10.6 | 3k-20k | Yes | n/a | Serial | Yes | $27.50 |
| RDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1741 | 12 | 18 | 15.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1742 | 12 | 18 | 8.5 | 400-2.6k | No | n/a | Parallel | No | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD2S80A Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD2S80AAD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Ind | - | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ABD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Ind | $154.99 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80AJD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Comm. | $100.95 | 08/15/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80AKD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Comm. | $148.06 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ALD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Comm. | $201.91 | 08/08/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ASD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Mil | $278.18 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ASD/883B | Prodn | S/B OR B/B CERAMIC DIP | 40 | Mil | $436.41 | 10/03/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ATD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Mil | $279.61 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ATD/B | Prodn | S/B OR B/B CERAMIC DIP | 40 | Mil | $361.72 | 10/03/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80ATE | Prodn | 44 ld LCC | 44 | Mil | $368.26 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S80AUD | Prodn | S/B OR B/B CERAMIC DIP | 40 | Mil | $369.40 | 08/15/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S81AJD | Prodn | 40 ld Side-Brazed CerDIP | 28 | Comm. | $95.17 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AHP | Prodn | 44 ld PLCC | 44 | Ind | $49.68 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AHP-REEL | Prodn | 44 ld PLCC | 44 | Ind | $49.68 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AHPZ | Prodn | 44 ld PLCC | 44 | Ind | $47.52 | 07/18/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AHPZ-REEL | Prodn | 44 ld PLCC | 44 | Ind | $47.52 | 07/18/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AJP | Prodn | 44 ld PLCC | 44 | Ind | $118.06 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AJPZ | Prodn | 44 ld PLCC | 44 | Ind | $112.92 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AKP | Prodn | 44 ld PLCC | 44 | Ind | $144.00 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AKP-REEL | Prodn | 44 ld PLCC | 44 | Ind | $144.00 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AKPZ | Prodn | 44 ld PLCC | 44 | Ind | $137.73 | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82AKPZ-REEL | Prodn | 44 ld PLCC | 44 | Ind | $137.73 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82ALP | Prodn | 44 ld PLCC | 44 | Ind | $196.74 | 09/12/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S82ALPZ | Prodn | 44 ld PLCC | 44 | Ind | $188.18 | 08/01/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close