AD1877: Single-Supply 16-Bit (Sigma Delta) Stereo ADC
The AD1877 is a stereo, 16-bit oversampling ADC based on Sigma Delta technology. This part is intended primarily for digital audio applications requiring a single 5 V power supply. Each single-ended ...More
AD1877: Single-Supply 16-Bit (Sigma Delta) Stereo ADC
Product Description
The AD1877 is a stereo, 16-bit oversampling ADC based on Sigma Delta technology. This part is intended primarily for digital audio applications requiring a single 5 V power supply. Each single-ended channel consists of a fourth-order one-bit noise shaping modulator and a digital decimation filter. An on-chip voltage reference, stable over temperature and time, defines the full-scale range for both channels. Digital output data from both channels are time-multiplexed to a single, flexible serial interface. The AD1877 accepts a 256 × FS or a 384 × FS input clock and operates in both serial port "master" and "slave" modes. In slave mode, all clocks must be externally derived from a common source.
The flexible serial output port, which is configured with pin selections, produces data in two s-complement, MSB-first format. The input and output signals are TTL-compatible. Each 16-bit output word of a stereo pair can be formatted within a 32-bit field of a 64-bit frame as either right-justified, I2S-compatible, Word Clock controlled or left-justified positions. Both 16-bit samples can also be packed into a 32-bit frame, in left-justified and I2S-compatible positions.
The AD1877 is fabricated on a single monolithic integrated circuit using a 0.8 µm CMOS double polysilicon, double metal process, and is offered in a plastic 28-lead SOIC package. Analog and digital supply connections are separated to isolate the analog circuitry from the digital supply and reduce digital crosstalk. The AD1877 operates from a single 5 V power supply over the temperature range of 0°C to +70°C, and typically consumes less than 260 mW of power.
For more information on ADI's Audio Portfolio, visit the Audio Solutions home page.
Features
- Single 5 V Power Supply
- Single-Ended Dual-Channel Analog Inputs
- 92 dB (Typ) Dynamic Range
- 90 dB (Typ) S/(THD + N)
- 0.006 dB Decimator Pass-Band Ripple
- Fourth Order, 64X Oversampling Σ-Δ Modulator
- Three-Stage, Linear-Phase Decimator
- 256 x fS or 384 x fS Input Clock
- Less than 100 µW (Typ)
Power-Down Mode - Input Overrange Indication,
On-Chip Voltage Reference - Flexible Serial Output Interface
- 28-Lead SOIC Package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1877
Single-Supply 16-Bit (Sigma Delta) Stereo ADC
Functional Block Diagram for AD1877
| Part# | DNR (dB) | SNR (dB) | THD+N @ 1kHz (-dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|
| AD1974 | 107 | 107 | 97 | - | $3.96 |
| AD1871 | 105 | 105 | 95 | Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC | $5.09 |
| AD1877 | 94 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | $7.50 |
| AD1870 | 92 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1877 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1877JR | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $9.24 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1877JRZ | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $8.40 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close