AD7877:  Touch Screen Controller

The AD7877 is a 12-bit, successive approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The AD7877 operates from a single 2.7 V to 5.25 V ...More

AD7877:  Touch Screen Controller

Product Description

The AD7877 is a 12-bit, successive approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The AD7877 operates from a single 2.7 V to 5.25 V power supply (functional operation to 2.2 V), and features throughput rates of 125 kSPS. The AD7877 features direct battery measurement on two inputs, temperature and touch-pressure measurement.

The AD7877 also has an on-board reference of 2.5 V. When not in use, it can be shut down to conserve power. An external reference can also be applied and varied from 1 V to +VCC, with an analog input range of 0 V to VREF. The device includes a shutdown mode that reduces its current consumption to less than 1 µA.

To reduce the effects of noise from LCDs, the acquisition phase of the on-board ADC is controlled via the STOPACQ pin. User-programmable conversion controls include variable acquisition time and first conversion delay. Up to 16 averages can be taken per conversion. There is also an on-board DAC for LCD back-light or contrast control. The AD7877 runs in either slave or master mode using a conversion sequencer and timer. It is ideal for battery-powered systems such as personal digital assistants with resistive touch screens and other portable equipment.

The part is available in a 32-lead lead frame chip scale package (LFCSP), and a 25-ball wafer level chip scale package (WLCSP).

Applications

  • Personal digital assistants
  • Smart hand-held devices
  • Touch screen monitors
  • Point-of-sale terminals
  • Medical devices
  • Cell phones
  • Pagers
  • Features

    • 4-wire touch screen interface
    • LCD noise reduction feature (STOPACQ pin)
    • Automatic conversion sequencer and timer
    • User-programmable conversion parameters
    • On-chip temperature sensor:
      −40°C to +85°C
    • On-chip 2.5 V reference
    • On-chip 8-bit DAC
    • 3 auxiliary analog inputs
    • 1 dedicated and 3 optional GPIOs
    • 2 direct battery measurement channels (0.5 V to 5 V)
    • 3 interrupt outputs
    • Touch-pressure measurement

    Diagrams

    AD7877 Diagram
    Functional Block Diagram for AD7877

    Specifications

    Resolution (Bits) 12bit
    T-Put Rate 125kSPS
    # Chan 9
    Supply V Single(+3),Single(+3.3)
    Pwr Diss (max) 3.2mW
    Interface Ser
    Ain Range Uni (Vref),Uni 2.5V
    SNR (dB) n/a
    Pkg Type CSP

    AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

    AD7401A - Isolated Sigma-Delta Modulator

    AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

    AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

    Subscribe to New Products Feed More
    Part# Res Throughput Rate # of Inputs Operating Pwr Diss
    AD7450 12 1MSPS 1 1.3mW
    AD7466 12 200KSPS 1 900µW
    AD7294 12 200KSPS 9 -
    AD7467 10 200KSPS 1 630µW
    AD7888 12 125KSPS 8 3.5mW
    AD7927 12 200KSPS 8 7.5mW
    AD7928 12 1MSPS 8 13.5mW
    AD7938 12 1.5MSPS 8 16mW
    AD7859B 12 200KSPS 8 30mW
    AD7858B 12 200KSPS 8 33mW
    AD7891 12 500KSPS 8 100mW
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices